0.5m Thunderbolt Cable - M/M
TBOLTMM50CMDeliver ultrafast (up to 10 Gbps) multi-channel transfers of data, video, and audio between your Thunderbolt™-equipped devices
The TBOLTMM50CM Thunderbolt™ cable (0.5m) combines high-speed data transfers with high-definition video and audio connections between your Thunderbolt-equipped devices, enabling you to take advantage of ultrafast (up to 10 Gbps) bi-directional data transfers, while delivering high resolution video through a single cable solution.
StarTech.com Thunderbolt cables take full advantage of Intel® Thunderbolt technology (codename “Light Peak”), and allow data to be transferred simultaneously to and from Thunderbolt-equipped devices, with far fewer bottlenecks than with I/O interfaces which utilize only a single stream of data.
Expertly designed and constructed of only top quality material, this high performance Thunderbolt cable is backed by StarTech.com’s 2-year Warranty.
The StarTech.com Advantage
- Short Thunderbolt™ cable design is ideal for close-range device connections and provides a portable solution that is suitable for carrying as a laptop accessory
- High-quality cable construction ensures users get the most out of their Thunderbolt Device connections
- All StarTech.com Thunderbolt™ cables are backed by 2-year warranty
Features
- Dual-channel, simultaneous bi-directional data and video transfers up to 10 Gbps
- Supports Power-over-cable, for bus-powered Thunderbolt devices
- Compact, lightweight cable design
Applications
- Connecting a Thunderbolt™-equipped computer to a nearby Thunderbolt-enabled device
- Connecting two Thunderbolt-equipped Mac® computers, for Target Disk Mode file transfers
- Connect a Thunderbolt-equipped MacBook Pro® to an iMac®, to use the iMac as the display for the MacBook Pro
Product Numbers
| Dell Harmony | A6186360 |
| TechData Dis | 10898666 |
| ASI Distribution USA | 126465 |
| D and H | TBOLTMM50CM |
| Ingram Micro USA | PG4977 |
| Synnex US | STA-TBOLTMM50CM |
| UPC Code | 065030848077 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Cable Jacket Type | PVC - Polyvinyl Chloride |
| Cable Shield Type | Aluminum-Mylar Foil with Braid |
| Connector Plating | Nickel |
| Connector(s) | |
| Connector A | 1 - Thunderbolt™ (20-pin) Male |
| Connector B | 1 - Thunderbolt™ (20-pin) Male |
| Physical Characteristics | |
| Cable Length | 1.6 ft [0.5 m] |
| Color | Black |
| Product Length | 1.6 ft [0.5 m] |
| Product Weight | 0.1 lb [0 kg] |
| Wire Gauge | 34 AWG |
| Packaging Information | |
| Package Quantity | 1 |
| Shipping (Package) Weight | 0.1 lb [0 kg] |
| What's in the Box | |
| Included in Package | 1 - 0.5m Thunderbolt Cable - M/M |
Related Products
Downloads
Data Sheet(s)
- TBOLTMM50CM_Datasheet.pdf
English - TBOLTMM50CM_Datasheet-DE.pdf
Deutsch - TBOLTMM50CM_Datasheet-ES.pdf
Español - TBOLTMM50CM_Datasheet-FR.pdf
Français - TBOLTMM50CM_Datasheet-IT.pdf
Italiano - TBOLTMM50CM_Datasheet-NL.pdf
Nederlands




















Follow us on Twitter | Find us on Google+