18in Internal 5 pin USB IDC Motherboard Header Cable – F/F
USBINT5PINConnect a front panel USB hub or card reader directly to a motherboard header connector
This 18in internal USB IDC cable features two 5-pin USB motherboard header connectors, allowing you to connect a front panel USB hub or card reader directly to the motherboard header ports.
This cable provides a solution for connecting multi-function front panels, or any device that relies on internal USB ports, directly to the motherboard or expansion card offering USB an IDC (Header) connection without having to install additional cards, or run cables externally to the rear ports.
Constructed of high quality materials and expertly constructed for durable performance, the 18in Internal IDC USB 5-pin Motherboard Header Cable is backed by StarTech.com's Lifetime Warranty.
The StarTech.com Advantage
- Easy installation
- Backed by StarTech.com lifetime warranty
Features
- Uses standard USB 2.0 pin out and colors assignments
- 18in in length
Applications
- Connect front panel USB ports to the motherboard or expansion card
- Connect Rear USB Expansion boards to the motherboard
Product Numbers
| Dell Harmony | A4046564 |
| TechData Dis | 10547656 |
| ASI Distribution USA | 101331 |
| Ingram Micro USA | CQ4818 |
| Synnex US | STA-USBINT5PIN |
| UPC Code | 065030839198 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Number of Conductors | 5 |
| Connector(s) | |
| Connector A | 1 - IDC (5 pin; Motherboard Header) Female |
| Connector B | 1 - IDC (5 pin; Motherboard Header) Female |
| Physical Characteristics | |
| Product Length | 1.5 ft [0.5 m] |
| Color | Black |
| Wire Gauge | 24 AWG |
| Cable Length | 1.5 ft [0.5 m] |
| Product Weight | 0.4 oz [12 g] |
| Packaging Information | |
| Shipping (Package) Weight | 0.5 oz [13 g] |
| What's in the Box | |
| Included in Package | 1 - 18in Internal 5 pin USB IDC Motherboard Header Cable – F/F |
Certifications, Reports and Compatibility
Related Products
6in USB 2.0 Cable - USB A Female to USB Motherboard 4 Pin Header F/F
Connect internal USB devices directly to the motherboard header connection1 ft Panel Mount USB Cable - USB A to Motherboard Header Cable F/F
Connect a panel-mountable USB port to your motherboard header.24in Internal 5 pin USB IDC Motherboard Header Cable F/F
Connect a front panel USB hub or card reader directly to a motherboard header connectorDownloads
Data Sheet(s)
- USBINT5PIN_Datasheet.pdf
English - USBINT5PIN_Datasheet-DE.pdf
Deutsch - USBINT5PIN_Datasheet-ES.pdf
Español - USBINT5PIN_Datasheet-FR.pdf
Français - USBINT5PIN_Datasheet-IT.pdf
Italiano - USBINT5PIN_Datasheet-NL.pdf
Nederlands



















Follow us on Twitter | Find us on Google+