2 Port USB A Female Slot Plate Adapter
USBPLATEB $8.99 USD
In Stock: United States : 277 Canada : 20
This durable USB Plate converts the USB pins from an AT-style Pentium (or newer) motherboard to 2 standard USB A-Style sockets - a cost-saving solution that provides the missing link to PCs that have USB capability built-in, but no connectors on the PC to utilize it.
The StarTech.com Advantage
- Add two standard A-Style sockets to the back of your computer
- Easy to use and install
- Backed by StarTech.com's lifetime warranty
Applications
- Check your motherboard's manual for it's USB pinout diagram
- USBPLATE wiring scheme: Red=Power, Green=Signal, White=Signal, Black=Ground
Product Numbers
| Synnex US | STA-USBPLATEB |
| UPC Code | 065030799539 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Connector(s) | |
| Connector A | 2 - IDC (5 pin; Motherboard Header) Female |
| Connector B | 2 - USB A (4 pin) Female |
| Packaging Information | |
| Shipping (Package) Weight | 0.2 lb [0.1 kg] |
Certifications, Reports and Compatibility
Related Products
USBPLATE 2 Port USB A Female Slot Plate Adapter Provides two USB port connections to a motherboard
$8.99
Downloads
Data Sheet(s)
- USBPLATEB_Datasheet.pdf
English - USBPLATEB_Datasheet-ES.pdf
Español - USBPLATEB_Datasheet-FR.pdf
Français - USBPLATEB_Datasheet-IT.pdf
Italiano - USBPLATEB_Datasheet-NL.pdf
Nederlands






Follow us on Twitter |