1 ft Dock Connector to USB Cable for iPod and iPhone
USBIPODMM1The USBIPODMM1 1ft Dock Connector to USB cable for iPod/iPhone connects your iPhone or iPod to your computer through USB 2.0.
For convenient syncing and charging, the USB cable can be connected directly or through a dock to a computer USB port, or to the iPod USB power adapter for simple charging from an available (wall) power outlet.
Backed by Lifetime Warranty, the Dock Connector to USB cable is designed and constructed for maximum durability, making it a dependable replacement for damaged or misplaced sync cables.
The StarTech.com Advantage
- Fully compatible with all iPod/iPhones with the Dock connector
- Lifetime Warranty
Features
- High quality construction and design
- Durable iPod/iPhone connector
- Compatible with all existing Apple dock connector iPods and iPhones
- Portable 1ft design
Applications
- Replace a damaged or misplaced iPod or iPhone sync and charging cable
- Purchase an additional cable to charge your iPhone while you work
- Charge or sync an iPod or iPhone directly from a computer, or charge the iPod/iPhone through a dock
- Charge an iPhone/iPod from a computer, USB wall charger, or vehicle USB charger
- Keep an extra USB cable on hand for iPod/iPhone syncing or charging
- Can be used with StarTech.com's USBFRETCAR to charge an iPod or iPhone in the car
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Cable Jacket Type | PVC - Polyvinyl Chloride |
| Connector(s) | |
| Connector A | 1 - USB A (4 pin) Male |
| Connector B | 1 - Apple Latching Dock Connector Male |
| Performance | |
| Type and Rate | USB 2.0 - 480 Mbit/s |
| Physical Characteristics | |
| Color | White |
| Wire Gauge | 28 AWG |
| Cable Length | 12 in [304.9 mm] |
| Environmental | |
| Operating Temperature | -20°F to 50°C (-4°F to 122°F) |
| Humidity | 75%RH |
| Special Notes / Requirements | |
| Note | This product is not manufactured or endorsed by Apple Computer Inc. |
| Packaging Information | |
| Shipping (Package) Weight | 0 lb [0 kg] |
| What's in the Box | |
| Included in Package | 1 - 1ft iPod sync cable |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- USBIPODMM1_Datasheet.pdf
English - USBIPODMM1_Datasheet-ES.pdf
Español - USBIPODMM1_Datasheet-FR.pdf
Français - USBIPODMM1_Datasheet-IT.pdf
Italiano - USBIPODMM1_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |