USB B to USB A Cable Adapter - M/F
GCUSBABFM $6.99 USD
In Stock: United States : 197 Canada : 50
This USB 2.0 A-B (Female-Male) adapter converts a USB A Male connector into a USB B Male port.
Backed by Lifetime Warranty, the USB A-B Female/Male adapter is designed for durability and long-lasting reliability.
The StarTech.com Advantage
- A cost-effective way of converting a USB-A Male connector to a USB-B Male connector
- Easy to use and install
- Backed by StarTech.com's lifetime warranty
Product Numbers
| Dell Harmony | A1279506 |
| TechData Dis | 852584 |
| ASI Distribution USA | 89133 |
| D and H | GCUSBABFM |
| Ingram Micro USA | K90227 |
| Synnex US | STA-GCUSBABFM |
| UPC Code | 065030783408 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Connector(s) | |
| Connector A | 1 - USB B (4 pin) Male |
| Connector B | 1 - USB A (4 pin) Female |
| Physical Characteristics | |
| Color | Beige |
| Packaging Information | |
| Shipping (Package) Weight | 0 lb [0 kg] |
| What's in the Box | |
| Included in Package | 1 - USB A to B Adapter Female to Male |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- GCUSBABFM_Datasheet.pdf
English - GCUSBABFM_Datasheet-ES.pdf
Español - GCUSBABFM_Datasheet-FR.pdf
Français - GCUSBABFM_Datasheet-IT.pdf
Italiano - GCUSBABFM_Datasheet-NL.pdf
Nederlands
























Follow us on Twitter |