USB to PS2 Keyboard and Mouse Adapter
USBPS2PCConvert a PS/2 keyboard and mouse to a single USB interface
This PS/2 USB Adapter converts a single USB port into two universal PS/2 ports, letting you connect any PS/2 peripheral (e.g. mouse, keyboard) to a computer through USB.
Supporting plug and play installation, the PS/2 USB adapter offers a cost-effective way to bridge legacy PS/2 peripherals with a more modern, USB-capable computer.
The StarTech.com Advantage
- No drivers or software makes connecting PS/2 keyboard/mouse via USB truly Plug-and-Play
- No external power requirements and a compact design is useful for mobile users
- Backed by a StarTech.com 2-year warranty and free lifetime technical support
What's in the box
Features
- Separate PS/2 keyboard and mouse inputs
- Single USB host connection to computer
- Plug-and-Play compatible
- No driver or software required
- No external power source required
Applications
- Connect PS/2 accessories to a new computer with only USB ports
- Connect a full sized PS/2 keyboard and mouse to a laptop or netbook
Product Numbers
| Dell Harmony | A0377583 |
| TechData Dis | 293149 |
| ASI Distribution USA | 81403 |
| D and H | USBPS2PC |
| Ingram Micro USA | D88393 |
| Synnex US | STA-USBPS2PC |
| UPC Code | 065030799614 |
Technical Specifications
| Warranty | 2 Years |
| Carton Quantity | 150 |
| Connector Type(s) | 1 - USB A (4 pin) Male |
| Connector Type(s) | 2 - PS/2 (6 pin; Mini-DIN) Female |
| Industry Standards | USB 1.1 |
| Product Height | 0.51 in [13 mm] |
| Product Length | 17.13 in [43.5 cm] |
| Product Weight | 1.62 oz [46 g] |
| Product Width | 0.79 in [20 mm] |
| Shipping (Package) Weight | 0.13 lb [0.1 kg] |
| System and Cable Requirements | 1 x Free USB port |
| Power Adapter Included | Self Powered |
Related Products
Accessories



























Follow us on Twitter |