CHECKOUT Your Cart: Empty

2 Port CardBus Laptop 1394a Firewire PC Card Adapter

CB1394_2

Add 2 FireWire 1394a ports to a laptop through a CardBus slot

$30.99 USD
Quantity:

Reseller Pricing Available:
Create an Account


Volume Order? Request a quote

In Stock: United States : 99 Canada : 15
Prices may be lower from Resellers: View all Resellers View all Distributors

Government/Education


Find a Reseller in your area

This 2 Port CardBus 1394a Firewire PC Card Adapter lets you connect FireWire/i.LINK devices such as iPods, MP3 players, portable drives, digital camcorders and more to a laptop computer, through a CardBus port.

The CardBus FireWire adapter card includes a 3ft FireWire cable and supports hot-swapping, so you'll be able to plug, unplug, and swap your FireWire peripherals with ease.

Also included with the adapter card is a copy of ULEAD's VideoStudio SE Basic video editing software, making it easy to capture and edit video from your digital video camcorder.

Guaranteed to work with both PC and Mac laptops, the 2 Port CardBus 1394a FireWire card is backed by StarTech.com's lifetime warranty and FREE LIFETIME tech support.

The StarTech.com Advantage
  • Adds two external FireWire ports through a single CardBus slot
  • Simple driverless installation and Includes video editing software to get started
  • Backed by a StarTech.com lifetime warranty and free lifetime technical support

What's in the box

Features
  • Two 6-pin FireWire ports
  • Compliant with IEEE 1394-1995, 1394a-2000 and OHCI 1.1 standards which supports transfer rates up to 400 Mbps
  • 32-bit CardBus Type II form factor
  • Includes basic video editing software
Applications
  • Add a high speed FireWire port to a laptop without any FireWire ports
  • Connect a digital camera to a laptop with a CardBus slot to download photos or video
  • Connect a high speed external hard drive to a CardBus enabled system
Product Numbers
Dell Harmony A0963899
TechData Dis 07382B
ASI Distribution USA 87698
D and H CB13942
Ingram Micro USA C46173
Synnex US STA-CB1394_2
UPC Code 065030801676
Product appearance and specifications are subject to change without notice.

Technical Specifications

Warranty Lifetime
Bus Type CardBus (PCMCIA)
Carton Quantity 40
Connector Type(s) 1 - PC Card (Type II; Cardbus)
Connector Type(s) 2 - Firewire 400 (6 pin; IEEE 1394a) Female
Industry Standards IEEE 1394
Industry Standards IEEE 1394a
Industry Standards OHCI
Industry Standards PCMCIA II
Interface FireWire 400 (1394a)
Maximum Data Transfer Rate 400 Mbps
Ports 2
Shipping (Package) Weight 0.51 lb [0.2 kg]
System and Cable Requirements 32-bit CardBus Compatible PCMCIA Type II slot
Power Adapter Included No
Chipset ID VIA VT6307
OS Compatibility Windows 98SE/ ME/ 2000/ XP(32/64-bit)/ Server 2003/ Vista(32/64-bit)/ 7(32/64-bit)/ Server 2008 R2, Linux, and Mac OS 8.6 and up
Certifications, Reports and Compatibility

Related Products

CB1394 3 Port CardBus 1394a FireWire Adapter Card - Digital Video Editing Kit Add 3 FireWire ports to a laptop through a CardBus slot
$40.99

In Stock: USA: 106  |  Canada: 120

Accessories

$7.99

In Stock: USA: 149  |  Canada: 106
1394_46_15 15 ft IEEE-1394 Firewire Cable 4-6 M/M Deliver high speed data transfers between your FireWire devices
$15.99

In Stock: USA: 83  |  Canada: 18
$9.99

In Stock: USA: 69  |  Canada: 27
$8.99

In Stock: USA: 277  |  Canada: 70
$13.99

In Stock: USA: 1013  |  Canada: 22
$12.99

In Stock: USA: 56  |  Canada: 49
$9.99

In Stock: USA: 234  |  Canada: 27
PCI2PCMCIA2 2 Port PCI to CardBus PCMCIA Adapter Card - Dual Profile Add two PCMCIA/CardBus slots to a computer through a PCI expansion slot
$10.99

In Stock: USA: 212  |  Canada: 63

Downloads

Data Sheet
CB1394_2.pdf
Manual
CB1394_2.pdf