2 Port Flush Mount ExpressCard 54mm eSATA II Controller Adapter Card
ECESATA254FAdd 2 flush mounted eSATA ports to a laptop through an ExpressCard/54 slot
The ECESATA254F Flush Mount 2-Port eSATA ExpressCard Adapter uses a unique slim 54mm form factor design that allows it to sit fully in a standard laptop ExpressCard/54 slot without sticking out. When installed, the ports sit flush with the sides of the laptop, creating a seamless add-on that can be left installed at all times, without fear that it or the card slot will be damaged due to snagging or impact.
The eSATA ExpressCard adapter features 2 independent eSATA ports, and is compatible with the latest high capacity SATA drives (SATA I, SATA II) with support for data transfer speeds up to 3 Gbps.
With support for Port Multiplier technology and hot-swap installation, the eSATA ExpressCard allows compatible multi-drive enclosures to be connected over a single eSATA cable, and devices can be connected and disconnected without having to reboot the system.
The StarTech.com Advantage
- Unique 54mm flush mount design fits seamlessly into ExpressCard/54 slots, so it can be left installed without the worry of snagging or hitting the card
- Port Multiplier and 48-bit LBA support means multi-drive enclosures and large capacity drives work as intended
- Backed by a StarTech.com 2-year warranty and free lifetime technical support
Features
- Unique, flush-mount slim ExpressCard/54 (54mm) form factor design
- Two independent eSATA channels
- Fully compatible with SATA revision (SATA 150, SATA 300) hard drives (HDD), solid state drives (SSD) and optical drives
- Support for FIS-based Port Multiplier
- Support for large capacity SATA drives through a 48-bit LBA
- Support for Legacy Command Queuing (LCQ) and Native Command Queuing (NCQ)
- PCI Express revision 1.0a compliant
- Plug-and-Play and hot-swap compatible
Applications
- Add high speed eSATA connectivity to a laptop that lacks built-in eSATA ports
- Connect eSATA peripherals such as external hard drives and optical drives, at native SATA speeds
Product Numbers
| Dell Harmony | A5248324 |
| TechData Dis | 48638Z |
| ASI Distribution USA | 111491 |
| D and H | ECESATA254F |
| Ingram Micro USA | GV8255 |
| Synnex US | STA-ECESATA254F |
| UPC Code | 065030842495 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Ports | 2 |
| Interface | eSATA |
| Bus Type | ExpressCard |
| Card Type | 54mm ExpressCard |
| Chipset ID | Silicon Image - SiI3132 |
| Connector(s) | |
| Connector Type(s) | 1 - ExpressCard (54mm) |
| External Ports | 2 - eSATA (7 pin; Data) Plug |
| Performance | |
| Maximum Data Transfer Rate | 3.0 Gbps |
| Type and Rate | SATA II (3 Gbps) |
| Port Multiplier | Yes |
| RAID | No |
| Software | |
| OS Compatibility | Windows 2000/ XP(32/64-bit)/ Server 2003(32/64-bit)/ Server 2008 R2/ Vista(32/64-bit)/ 7(32/64-bit)/ 8(32/64-bit) Linux |
| Physical Characteristics | |
| Product Length | 3 in [75 mm] |
| Product Width | 2.1 in [54 mm] |
| Product Height | 0.2 in [5 mm] |
| Product Weight | 0.8 oz [22.5 g] |
| Power | |
| Power Adapter Included | No |
| Environmental | |
| Operating Temperature | 0°C to 70°C (32°F to 158°F) |
| Storage Temperature | -65°C to 150°C (-85°F to 302°F) |
| Special Notes / Requirements | |
| System and Cable Requirements | ExpressCard/54 slot |
| Packaging Information | |
| Package Quantity | 1 |
| Shipping (Package) Weight | 3.1 oz [88 g] |
| What's in the Box | |
| Included in Package | 1 - eSATA ExpressCard |
| 1 - Driver CD | |
| 1 - Instruction Manual | |
Related Products
Accessories
Downloads
Driver(s):
Manual(s):
- ECESATA254F.pdf
English - ECESATA254F-FR.pdf
Français
Data Sheet(s)
- ECESATA254F_Datasheet.pdf
English - ECESATA254F_Datasheet-ES.pdf
Español - ECESATA254F_Datasheet-FR.pdf
Français - ECESATA254F_Datasheet-IT.pdf
Italiano - ECESATA254F_Datasheet-NL.pdf
Nederlands




















Follow us on Twitter |