2 Port SATA 6 Gbps PCI Express SATA Controller Card
PEXSAT32Add two SATA 6Gbps ports for high speed access to large internal storage solutions
The PEXSAT32 2-Port PCI Express SATA 6 Gbps (SATA 3.0) Controller Card offers simple connectivity between a host computer and SATA 3.0 devices - a cost-effective solution for connecting high-speed storage, such as High RPM Hard Drives and Solid State Drives (SSD), which in turn allows for easier data backups and archiving.
With full support for SATA 3.0 hard drives and data transfer speeds of up to 6 Gbps, the adapter card features a native PCI Express single chipset that provides enhanced compatibility, reliability and performance for external SATA 600 MB/s storage needs.
The controller card is backward compatible with SATA 2.0 devices, providing the versatility to use older storage, and features support for RAID 0 and 1 modes as well as port multiplier capability with command-based and FIS-based switching for connecting multiple external hard drives to a host PC through a single SATA connection.
A dual profile solution, the SATA 3.0 controller card includes a low profile/half-height bracket for installation in slimline or small form factor computer cases.
The StarTech.com Advantage
- Twice the speed of SATA II (3Gbps)
- Ships with a full profile bracket install, low profile included
Features
- Supports SATA Rev 3.0 transfer speeds up to 6.0Gbps and backwards compatible with SATA I/II at 1.5/3.0Gbps
- Port Multiplier FIS-based and Command-based switching supported
- Supports RAID 0 and 1 modes
- Compliant with PCI Express 2.0 standards
- Uses existing SATA I/II connectors and cabling
- Supports Native Command Queuing (NCQ) and ATA/ ATAPI commands
- Ships with a full profile bracket install, low profile included
- LED headers for HDD activity LED indicators
Applications
- Add two internal SATA 6Gbps port for connecting SATA rev 3.0 (6Gbps) Hard Drives
- High performance internal SATA storage solution
- Multimedia streaming or video editing
- Perfect for multi-drive internal raid storage solutions
Product Numbers
| Dell Harmony | A4046565 |
| TechData Dis | 69291V |
| ASI Distribution USA | 101169 |
| D and H | PEXSAT32 |
| Ingram Micro USA | CQ4810 |
| Synnex US | STA-PEXSAT32 |
| UPC Code | 065030838955 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Ports | 2 |
| Interface | SATA |
| Bus Type | PCI Express |
| Card Type | Standard Profile (LP bracket incl.) |
| Chipset ID | Marvell - 88SE9128 |
| Connector(s) | |
| Connector Type(s) | 1 - PCI Express x1 Male |
| Internal Ports | 2 - SATA (7 pin; Data) Plug |
| Performance | |
| Maximum Data Transfer Rate | 6 Gbps |
| Type and Rate | SATA III (6 Gbps) |
| Port Multiplier | Yes |
| RAID | Yes |
| Supported RAID Modes | RAID 0 (Striped Disks) |
| RAID 1 (Mirrored Disks) | |
| Software | |
| OS Compatibility | Windows XP(32/64-bit)/Server 2003(32/64-bit)/ Server 2008 R2/ Vista(32/64-bit)/ 7(32/64-bit)/ 8(32/64-bit) |
| Microsoft WHQL Certified | Yes |
| Physical Characteristics | |
| Product Length | 2.7 in [67.7 mm] |
| Product Width | 2.5 in [64.5 mm] |
| Product Height | 0.8 in [21.3 mm] |
| Product Weight | 1.2 oz [35 g] |
| Environmental | |
| Operating Temperature | 5°C to 50°C (41°F to 122°F) |
| Storage Temperature | -25°C to 70°C (-13°F to 158°F) |
| Humidity | 15~90% RH |
| Special Notes / Requirements | |
| Note | The maximum throughput of this card is limited by the bus interface. If used with PCI Express Gen 1.0 enabled computers, the max throughput is 2.5 Gbps. If used with PCI Express Gen 2.0 enabled computers, the max throughput is 5 Gbps. |
| Packaging Information | |
| Shipping (Package) Weight | 6.4 oz [180 g] |
| What's in the Box | |
| Included in Package | 1 - SATA 6Gbps PCI Express Card |
| 1 - Low Profile Bracket | |
| 1 - Driver CD | |
| 1 - Instruction Manual | |
Related Products
Accessories
Downloads
Driver(s):
Manual(s):
- PEXxSAT32.pdf
English - PEXxSAT32-ES.pdf
Español - PEXxSAT32-FR.pdf
Français
Data Sheet(s)
- PEXSAT32_Datasheet.pdf
English - PEXSAT32_Datasheet-ES.pdf
Español - PEXSAT32_Datasheet-FR.pdf
Français - PEXSAT32_Datasheet-IT.pdf
Italiano - PEXSAT32_Datasheet-NL.pdf
Nederlands




















Follow us on Twitter |