4 Port PCI SATA RAID Controller Adapter Card
PCISATA4R1Add 4 SATA ports to your PC through a PCI expansion slot, with support for high-performance RAID array installation
Make the jump to Serial ATA performance with a four-port RAID card from StarTech.com. You get four RAID-ready internal Serial ATA ports for your high performance Serial ATA hard drives. Whether you need Striping (RAID 0), Mirroring (RAID 1), or both (RAID 0+1), this card has you covered.
The PCISATA4R1 also supports RAID 1+S (Mirrored-Sparing), which automatically replaces a failed hard drive and rebuilds the system if a booting hard drive fails.
It also includes a low profile bracket for adapting to slimline or small form factor system applications. Plus, guaranteed performance backed by our lifetime warranty and FREE lifetime tech support makes this the perfect upgrade for power users.The StarTech.com Advantage
- Add 4 SATA ports to a full or low profile/small form factor (SFF) computer system from a single PCI card to conserve the number of available expansion slots
- Setup a RAID 1 mirror for data redundancy/duplication or RAID 0 stripe for increased performance with up to 4 SATA drives
- Backed by a StarTech.com lifetime warranty and free lifetime technical support
Features
- 4 internal SATA ports
- Support for JBOD and RAID modes: 0 (stripping), 1 (mirror), 0+1 (strip/mirror)
- Large capacity drive support with 48-bit Logical Block Addressing (LBA)
- Hot-Spare and Hot-Plugging support
- Supports first-party DMA commands for Native Command Queuing
- Fully compliant with the Serial ATA 1.0a specification, with transfer rates up to 1.5Gbps
- Includes a low profile/half-height installation bracket
Applications
- Add SATA capabilities to an old PCI-based desktop or server computer system
- Expand an existing system with 4 additional SATA ports
- Add additional ports to a low profile/small form factor (SFF) computer system
- Add a RAID 1 mirror to a workstation or server for data redundancy
- Add a RAID 0 strip to a desktop computer for performance
Product Numbers
| Dell Harmony | A0963844 |
| TechData Dis | 294373 |
| ASI Distribution USA | 81427 |
| D and H | PCISATA4R1 |
| Ingram Micro USA | D57199 |
| Synnex US | STA-PCISATA4R1 |
| UPC Code | 065030805162 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Ports | 4 |
| Interface | SATA |
| Bus Type | PCI / PCI-X (5 / 3.3V) |
| Card Type | Standard Profile (LP bracket incl.) |
| Chipset ID | Silicon Image - SiI3114R |
| Connector(s) | |
| Connector Type(s) | 1 - PCI / PCI-X (Universal 3.3 & 5V; 32-bit) Male |
| Internal Ports | 4 - SATA (7 pin; Data) Plug |
| Performance | |
| Maximum Data Transfer Rate | 1.5Gbps |
| FIFO | 256 Bytes per channel |
| Type and Rate | SATA I (1.5 Gbps) |
| Port Multiplier | No |
| LBA support | 48-bit |
| RAID | Yes |
| Supported RAID Modes | CLONE (RAID 1 + Spare) |
| JBOD - (Just a Bunch of Disks) | |
| RAID 0 (Striped Disks) | |
| RAID 1 (Mirrored Disks) | |
| RAID 10 (1+0; Striped set of Mirrored Subset) | |
| Software | |
| OS Compatibility | Windows 2000/ XP(32/64-bit)/ Server 2003(32/64-bit)/ Server 2008 R2/ Vista(32/64-bit)/ 7(32/64-bit)/ 8(32/64-bit) Linux |
| Physical Characteristics | |
| Product Length | 4.7 in [120 mm] |
| Product Width | 1.8 in [45 mm] |
| Product Height | 0.9 in [22 mm] |
| Product Weight | 1.6 oz [46 g] |
| Packaging Information | |
| Shipping (Package) Weight | 0.4 lb [0.2 kg] |
| What's in the Box | |
| Included in Package | 1 - PCI SATA card |
| 1 - Low Profile Bracket | |
| 1 - Installation CD | |
| 1 - Instruction Manual | |
Accessories
Downloads
Driver(s):
- SiI3114.zip
Version: 1.5.20.3
Manual(s):
- PCISATA4R1.pdf
English - PCISATA4R1-ES.pdf
Español - PCISATA4R1-FR.pdf
Français
Data Sheet(s)
- PCISATA4R1_Datasheet.pdf
English - PCISATA4R1_Datasheet-ES.pdf
Español - PCISATA4R1_Datasheet-FR.pdf
Français - PCISATA4R1_Datasheet-IT.pdf
Italiano - PCISATA4R1_Datasheet-NL.pdf
Nederlands


























Follow us on Twitter |