Add-on Cards & Peripherals / Parallel Cards & Adapters / EC1PECP
Discontinued
1 Port ExpressCard Laptop Parallel Adapter Card - EPP/ECP
EC1PECPThis EPP/ECP Parallel ExpressCard offers an easy way to quickly connect your notebook computer to parallel peripherals such as printers, control devices and more, while achieving maximum performance based on ECP and EPP data communication, and providing data transfer rates of up to 1.5 Mbps
The StarTech.com Advantage
- Connect standard parallel devices to any Notebook with an open Express Card slot
- Free Lifetime Technical Support
- StarTech.com's Lifetime Warranty
Features
- Data transfer rates of up to 1.5 Mbits/sec maximizes the performance of your peripherals
- Industry Standards: SPP/EPP/ECP
- Easy plug and play installation
Applications
- Connects any parallel peripheral including printers, scanners, CD-R/RWs, Zip® drives, and memory card readers
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Ports | 1 |
| Bus Type | ExpressCard |
| Card Type | 34mm ExpressCard |
| Port Style | Integrated on Card |
| Chipset ID | PLX/Oxford - OX12PCI840 |
| Connector(s) | |
| Connector Type(s) | 1 - DB-25 (25 pin; D-Sub) Female |
| Performance | |
| Compatible OS | Windows 95, 98, ME; Windows XP (32-bit, 64-bit), Windows Vista (32-bit, 64-bit) |
| Max Data Transfer Rate | 250 MBps |
| Packaging Information | |
| Shipping (Package) Weight | 0.5 lb [0.2 kg] |
| What's in the Box | |
| Included in Package | 1 - ExpressCard |
| 1 - Drive CD | |
| 1 - Instruction Manual | |
Related Products
PCI1PECP 1 Port PCI Parallel Adapter Card Add a high-speed parallel port (EPP/ECP) to your desktop computer through a PCI expansion slot
$37.99
PCI2PECP 2 Port PCI Parallel Adapter Card - EPP/ECP Add 2 high-speed parallel ports (EPP/ECP/SPP) to your desktop computer through a PCI expansion slot
$63.99
CB1PECP 1 Port CardBus PCMCIA Parallel Laptop Adapter Card Add an IEEE 1284 Parallel port to your laptop computer through a CardBus/PCMCIA slot
$74.99
Accessories
ECBRACKET ExpressCard 34mm to 54mm Stabilizer Adapter - 3 Pack Enables 34mm ExpressCards to stay safely seated in 54mm ExpressCard slots
$7.99
SC50MM 50 ft Straight Through Serial Parallel Cable - DB25 M/M Extend your printer switchbox connections by 50ft
$26.99
PB10 10 ft DB25 to Centronics 36 Parallel Printer Cable - M/M Connect your PC or dataswitch to a parallel printer
$9.99
Downloads
Driver(s):
Manual(s):
- EC1PECP.pdf
English
Data Sheet(s)
- EC1PECP_Datasheet.pdf
English - EC1PECP_Datasheet-ES.pdf
Español - EC1PECP_Datasheet-FR.pdf
Français - EC1PECP_Datasheet-IT.pdf
Italiano - EC1PECP_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |