1 Port Low Profile Native PCI Express Serial Card w/ 16950
PEX1S952LPLow Profile PCI-Express 16C950 Serial Card
This low profile/half-height PCI Express Serial card adds an RS232 (DB9) Serial Port to a computer through an available PCI Express slot, while relying on a native, single-chip design (Oxford OXPCIe952) that harnesses the capability of true PCI Express - ensuring maximum performance and reliability and reducing the load applied to the CPU by as much as 48% over conventional (bridge chip) serial cards.
The PCIe Serial Card features a low profile/half-height mounting bracket that's designed specifically for low profile/small form factor computer cases; compatible with a broad range of operating systems, including Windows 2000/XP/2003/Vista, and Linux Kernel 2.6.11 and up, the PEX1S952LP PCI Express Serial Card is backed by StarTech.com's Lifetime Warranty and free lifetime technical support.
The StarTech.com Advantage
- High Performance Single Channel Oxford 950 UART
- Less load on the CPU (Up to 48% Less)
- Native single-Chip, single lane PCI Express
- Equipped with a low profile bracket for PnP support for Micro and Slimline PC form factors.
Features
- 128-byte deep FIFO per transmitter and receiver
- Automated in-band software flow control using programmable Xon/Xoff in both directions
- Automated out-of-band hardware flow control using Tx/Rx/RTS/CTS/DSR/DTR/DCD/RI/GND
- Compliant with IEEE1284, SPP/EPP/ECP parallel port
- Compliant with PCI Express base specifications revision 1.0a
- High Performance Single Channel Oxford 950 UART
- Native single-Chip, single lane PCI Express
- One high speed RS-232 serial ports with data transfer rate up to 460.8 Kbps
- Selectable power output on pin 9 for the serial port
- Single chip design optimizes speed and reliability
- Ships with low profile/half-height bracket, includes optional standard profile bracket
Applications
- Any serial or legacy devices
- Bank teller workstations in either full profile or low profile versions to control their serial devices such as cash drawers, card readers / card swipes, printers, keypads / pinpads, pen pads
- POS retail applications in grocery stores, and any other retail store to control keyboards, cash drawers, receipt printers, card readers / card swipes, scales, and elevated displays on poles
- Self service automated machines and kiosks to control serial devices such as scales, touchscreens, magnetic card readers, bar code scanners, receipt printers, label printers
- Standard ATM automated teller machines to control keypads, receipt printer, card readers / card swipes, touchscreen LCD's, camera control, etc.
- Used to control multiple surveillance / security cameras in a parking structure, office building, etc.
Product Numbers
| Dell Harmony | A3287701 |
| TechData Dis | 01890S |
| ASI Distribution USA | 86092 |
| D and H | PEX1S952LP |
| Ingram Micro USA | CC8698 |
| Synnex US | STA-PEX1S952LP |
| UPC Code | 065030835657 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Ports | 1 |
| Bus Type | PCI Express |
| Port Style | Integrated on Card |
| Chipset ID | PLX/Oxford - OXPCIe952 |
| Connector(s) | |
| Connector Type(s) | 1 - PCI Express x1 Male |
| External Ports | 1 - DB-9 (9 pin; D-Sub) Male |
| Performance | |
| Maximum Data Transfer Rate | 460Kbps |
| Serial Protocol | RS-232 |
| Data Bits | 4, 5, 6, 7, 8 |
| FIFO | 128 bytes |
| Stop Bits | 1, 1.5, 2 |
| Software | |
| OS Compatibility | Windows® 7 (32/64bit)/ Vista(32/64)/ XP(32/64)/ 2000, and Linux Windows® XP Embedded/ CE 4.2/ CE 5.0/ CE6.0 |
| Microsoft WHQL Certified | Yes |
| Physical Characteristics | |
| Product Length | 3.5 in [90 mm] |
| Product Width | 2.6 in [65 mm] |
| Product Height | 0.8 in [20 mm] |
| Product Weight | 1.7 oz [48 g] |
| Special Notes / Requirements | |
| Note | Selectable power output on pin 9 of the serial port |
| Packaging Information | |
| Shipping (Package) Weight | 0.3 lb [0.1 kg] |
| What's in the Box | |
| Included in Package | 1 - 1 Port Serial Card |
| 1 - Standard Profile Bracket | |
| 1 - Driver CD | |
| 1 - Instruction Manual | |
Related Products
Accessories
Downloads
Driver(s):
- PLX_PCIe.zip
Version: 1.03.0000.01
Manual(s):
- PEXxS952xx.pdf
English - PEXxS952xx-ES.pdf
Español - PEXxS952xx-FR.pdf
Français
Data Sheet(s)
- PEX1S952LP_Datasheet.pdf
English - PEX1S952LP_Datasheet-ES.pdf
Español - PEX1S952LP_Datasheet-FR.pdf
Français - PEX1S952LP_Datasheet-IT.pdf
Italiano - PEX1S952LP_Datasheet-NL.pdf
Nederlands





















Follow us on Twitter |