2 Port 16C550 Serial and 1 Port EPP/ECP Parallel Slot Saver PCI Card
PCI2S1PVAAdd a parallel port and two RS-232 serial ports to your PC through a PCI expansion slot
The PCI2S1PVA 2 Port 16C550 Serial and 1 Port EPP/ECP Parallel Slot Saver PCI Card gives you two 16C550 serial ports with data transfer speeds up to 460.8Kbps on the card, and one EPP/ECP parallel port with data transfer speeds up to 1.5Mbps (Up to 3x faster than onboard parallel ports) on a separate riser.
Perfect for connecting to any parallel and serial devices including printers, scanners and ISDN terminal adapters. Installation is a breeze with support for a broad range of operating systems including Windows®, Mac OS and Linux. Plus, IRQ sharing and a PCI plug and play interface, guarantee convenient, hassle-free connections to your serial and parallel peripherals.
Backed by a StarTech.com lifetime warranty and free lifetime technical support.
The StarTech.com Advantage
- Guaranteed compatibility with any PC running Windows®, DOS® or Linux® for simple integration into your application
- All three ports share only one IRQ, minimizing system resources required for the card
- Easy to install and use with full step-by-step instruction providing a hassle free serial solution
Features
- Large list of supported operating systems including Windows®, Mac OS and Linux
- Two 16C550 serial ports with data transfer up to 460.8 Kbits/sec
- One EPP/ECP parallel port with data transfer up to 1.5 Mbits/sec
- Parallel port supports EPP, ECP, SPP and BPP
- IRQ sharing eliminates conflicts between multiple cards
Applications
- Connect parallel and serial devices like printers, scanners, ISDN terminal adapters, CD-R/RWs, Zip® drives and memory card readers
Product Numbers
| Synnex US | STA-PCI2S1PVA |
| UPC Code | 065030834452 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Interface | Parallel |
| Serial | |
| Ports | 3 |
| Bus Type | PCI / PCI-X (5 / 3.3V) |
| Card Type | Standard Profile (LP bracket incl.) |
| Port Style | Integrated on Card |
| Chipset ID | ASIX/MosChip - MCS9835CV |
| Connector(s) | |
| External Ports | 1 - DB-25 (25 pin; D-Sub) Female |
| 2 - DB-9 (9 pin; D-Sub) Male | |
| Connector Type(s) | 1 - PCI / PCI-X (Universal 3.3 & 5V; 32-bit) Male |
| Performance | |
| Max Baud Rate | 460.8 Kbps |
| Maximum Data Transfer Rate | Serial - 460.8Kbps Parallel - 1.5Mbps |
| Serial Protocol | RS-232 |
| Data Bits | 5, 6, 7, 8 |
| FIFO | Serial: 32 Bytes Parallel: 16-Bytes |
| Parity | Even, Odd, Force or None |
| Software | |
| OS Compatibility | Windows® 8 (32/64bit), 7 (32/64), Vista(32/64), XP(32/64), XP Embedded, POS Ready 2009, Embedded System 2009, CE 6.0/5.0, 2000, 98SE, 95, DOS Windows® Server 2008 R2, 2003(32/64) Mac OS 10.4 and up Linux |
| Physical Characteristics | |
| Product Length | 4.7 in [120 mm] |
| Product Height | 2.2 in [55 mm] |
| Environmental | |
| Humidity | 5~85% RH |
| Operating Temperature | -10°C to 80°C (14°F to 176°F) |
| Storage Temperature | -20°C to 100°C (-4°F to 212°F) |
| Packaging Information | |
| Shipping (Package) Weight | 220 |
| What's in the Box | |
| Included in Package | 1 - PCI 2S1P Card |
| 3 - Low Profile Brackets | |
| 1 - Ribbon Cable | |
| 1 - Driver CD | |
| 1 - User Manual | |
Related Products
1 Port PCI Parallel Adapter Card
Add a high-speed parallel port (EPP/ECP) to your desktop computer through a PCI expansion slot2 Port PCI RS232 Serial Adapter Card with 16550 UART
Add 2 high-speed RS-232 serial ports to your PC through a PCI expansion slot2S1P PCI Serial Parallel Combo Card with 16550 UART
Add a parallel port and two RS-232 serial ports to your PC through a PCI expansion slot2 Port RS232/422/485 PCI Serial Adapter Card w/ ESD Protection
Control and communicate with two serial devices even with mixed RS-232 & 485 protocols2 Port PCI RS232 Serial Adapter Card with 16550 UART
Add 2 high-speed RS-232 serial ports to your PC through a PCI expansion slotAccessories
Slimline DB9 to DB25 Cable Adapter F/M
Convert a DB9 male connector to a DB25 male connector6 ft DB25 to DB9 Serial Modem Cable - M/F
Connect your computer’s serial port to a modem or switchbox6ft Straight Through Serial Cable - DB9 M/F
Extend your EGA monitor cable or mouse cable by 6ft10 ft DB25 to Centronics 36 Parallel Printer Cable - M/M
Connect your PC or dataswitch to a parallel printer6 ft DB25 to Centronics 36 Parallel Printer Cable - M/M
Connect a parallel printer to a PC or dataswitch50 ft Straight Through Serial Parallel Cable - DB25 M/M
Extend your printer switchbox connections by 50ftDownloads
Driver(s):
- ASIX_MCS98xx.zip
Version: 12/18/2012,2.0.3.0
Data Sheet(s)
- PCI2S1PVA_Datasheet.pdf
English - PCI2S1PVA_Datasheet-DE.pdf
Deutsch - PCI2S1PVA_Datasheet-ES.pdf
Español - PCI2S1PVA_Datasheet-FR.pdf
Français - PCI2S1PVA_Datasheet-IT.pdf
Italiano - PCI2S1PVA_Datasheet-NL.pdf
Nederlands






Follow us on Twitter | Find us on Google+