2 Port 54mm ExpressCard RS232 Serial Adapter Card - 16550 UART
EC2S55254Add 2 high-speed RS-232 Serial ports to your laptop via a 54mm ExpressCard slot
The EC2S55254 2-Port Serial ExpressCard (54mm) adds 2 RS232 serial ports to your laptop using an available 54mm ExpressCard slot. The adapter features a native chipset that provides reliability and performance improvements, as well as lower CPU loads and power consumption, over conventional bridge-chip serial ExpressCards.
This high-performance RS232 ExpressCard adapter includes a breakout cable that uses the full 54mm ExpressCard form factor, for a perfect fit and additional durability.
Designed for use with laptop computers that are equipped with 54mm ExpressCard slots, this 2-Port serial ExpressCard offers a broad operating system compatibility list that includes Windows®, Mac OS X and Linux, for simple integration into almost any system.
Backed by a StarTech.com Lifetime warranty and free lifetime technical support.
The StarTech.com Advantage
- High-performance single-chip design optimizes speed, reliability, and power, while reducing CPU load by as much as 48% over conventional (bridge chip) adapters
- Full width 54mm ExpressCard is the perfect fit for business laptops, ensuring a long life without damaging the card, or your computer
- The included breakout cable spreads/spaces out the 2 serial ports, to avoid crowded peripheral connections
Features
- Two 16C450/550 compatible UART serial ports
- Supports baud rates up to 128000bps
- 256 Byte deep transmit/receive FIFO
- Breakout cable included
- Fully compliant with PCI Express Base Specification Revision 1.0a
- Supports PCIe Power Management
Applications
- Add serial ports to newer systems that don't offer integrated RS232 connections, or expand the number of available RS232 ports
- Perfect for mobile administrators who are required to connect to and configure routers, switches and industrial serial devices
- Embedded system coding, building, and diagnostics
- POS retail applications in grocery and other store locations to control keyboards, cash drawers, receipt printers, card readers / card swipes, scales, and elevated displays
- Control surveillance / security cameras in parking structures, office buildings, etc
Product Numbers
| Dell Harmony | A5802766 |
| TechData Dis | 10546350 |
| ASI Distribution USA | 114210 |
| D and H | EC2S55254 |
| Ingram Micro USA | KT8182 |
| Synnex US | STA-EC2S55254 |
| UPC Code | 065030843621 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Ports | 2 |
| Interface | serial |
| Bus Type | ExpressCard |
| Card Type | 54mm ExpressCard |
| Port Style | Dongle (Included) |
| Chipset ID | ASIX/MosChip - MCS9922CV-AA |
| Connector(s) | |
| Connector Type(s) | 1 - ExpressCard (54mm) |
| External Ports | 2 - DB-9 (9 pin; D-Sub) Male |
| Performance | |
| Serial Protocol | RS-232 |
| Max Baud Rate | 128 Kbps |
| Data Bits | 5, 6, 7, 8, 9 |
| FIFO | 256 byte |
| Flow Control | None , RTS/CTS |
| Stop Bits | 1, 1.5, 2 |
| Software | |
| OS Compatibility | Windows® 8 (32/64bit), 7 (32/64), Vista(32/64), XP(32/64), 2000 Windows® Server 2003(32/64), 2000 Linux(2.6.x+), Mac OS X(10.4+) |
| Microsoft WHQL Certified | Yes |
| Physical Characteristics | |
| Product Length | 4.7 in [120 mm] |
| Product Width | 2.3 in [59 mm] |
| Product Height | 0.8 in [20 mm] |
| Product Weight | 1.7 oz [49 g] |
| Environmental | |
| Humidity | 5~85% RH |
| Operating Temperature | -10°C to 80°C (14°F to 176°F) |
| Storage Temperature | -20°C to 100°C (-4°F to 212°F) |
| Packaging Information | |
| Shipping (Package) Weight | 0.6 lb [0.3 kg] |
| What's in the Box | |
| Included in Package | 1 - 54mm RS232 ExpressCard |
| 1 - Breakout Cable | |
| 1 - Driver CD | |
| 1 - User Manual | |
Related Products
Accessories
Downloads
Driver(s):
- ASIX_MCS99xx.zip
Version: 2.0.1.0
Manual(s):
- ECxxxx55254.pdf
English - EC2S55254-FR.pdf
Français
Data Sheet(s)
- EC2S55254_Datasheet.pdf
English - EC2S55254_Datasheet-DE.pdf
Deutsch - EC2S55254_Datasheet-ES.pdf
Español - EC2S55254_Datasheet-FR.pdf
Français - EC2S55254_Datasheet-IT.pdf
Italiano - EC2S55254_Datasheet-NL.pdf
Nederlands




















Follow us on Twitter | Find us on Google+