2 Port RS232 Mini PCI Express Serial Card w/ 16950 UART
MPEX2S952Add two RS232 serial ports to an Embedded System with a mini PCI-Express slot
The MPEX2S952 2-port Mini PCI Express serial card turns a mini-PCIe slot into two RS232 (DB9) serial ports - a cost-saving solution for adding legacy serial support for embedded systems that aren't normally compatible.
The adapter card features a native PCI Express single chip design, which allows you to take advantage of full PCI Express capability by providing improved speed and reliability while reducing the load applied to the CPU by as much as 48% over conventional "bridge chip" serial cards .
Designed and constructed to provide long-lasting durability and reliability, the 2-Port Mini PCI Express RS232 Serial Card is backed by our Lifetime Warranty and free lifetime technical support.
Application Diagrams


The StarTech.com Advantage
- Native single chip design means up to 48% less load on your CPU which is critical for small embedded PCs that use low power, low MHz CPUs
- The smallest form factor available for internally adding serial ports to any embedded system
- Backed by a StarTech.com free lifetime warranty
Features
- Compliant with PCI Express base specifications revision 1.1a
- High Performance Dual Channel Oxford 16950 UART
- Native single-Chip, single lane PCI Express
- Two high speed RS-232 serial ports with data transfer rate up to 460.8 Kbps
- 128-byte deep FIFO per transmitter and receiver
- Asynchronous baud rates up to 15Mbps
- Automated in-band software flow control using programmable Xon/Xoff in both directions
- Automated out-of-band hardware flow control using Tx/Rx/RTS/CTS/DSR/DTR/DCD/RI/GND
- Includes two 30cm IDC to DB9 serial cables
Applications
- Add serial ports to industrial embedded computers and systems
- Add serial RS232 control to an embedded or slim media center/media server
- Additional ports to slimline POS systems
- Connect to any motherboard with a PCI Express mini slot
Product Numbers
| Dell Harmony | A3926758 |
| TechData Dis | 46317V |
| ASI Distribution USA | 102797 |
| Ingram Micro USA | CT8874 |
| Synnex US | STA-MPEX2S952 |
| UPC Code | 065030840019 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Ports | 2 |
| Interface | serial |
| Bus Type | mini PCI Express |
| Card Type | Embedded |
| Chipset ID | PLX/Oxford - OXPCIe952 |
| Connector(s) | |
| Connector Type(s) | 1 - Mini PCI Express x1 (52 pin) Male |
| External Ports | 2 - DB-9 (9 pin; D-Sub) Male |
| Performance | |
| Serial Protocol | RS-232 |
| Max Baud Rate | 460.8 Kbps |
| Data Bits | 4, 5, 6, 7, 8 |
| FIFO | 128K byte assigned FIFO |
| Flow Control | None, Xon/Xoff, RTS/CTS |
| Parity | None, Odd, Even, Space, Mark |
| Stop Bits | 1, 1.5, 2 |
| Software | |
| OS Compatibility | Windows® 8 (32/64bit), 7 (32/64), Vista(32/64), XP(32/64), 2000 Windows® Server 2008 R2, 2003(32/64) Linux 2.4.x and up |
| Microsoft WHQL Certified | Yes |
| Physical Characteristics | |
| Color | Green |
| Product Length | 2 in [50 mm] |
| Product Width | 1.2 in [30 mm] |
| Product Height | 0.4 in [10 mm] |
| Product Weight | 0.2 oz [6 g] |
| Environmental | |
| Operating Temperature | -20°C to 85°C (-4°F to 185°F) |
| Storage Temperature | -40°C to 85°C (-40°F to 185°F) |
| Humidity | 5 to 85% RH |
| Packaging Information | |
| Shipping (Package) Weight | 4.9 oz [140 g] |
| What's in the Box | |
| Included in Package | 1 - 2 Port Mini-PCIe Serial Card |
| 2 - DB9 ribbon cable | |
| 1 - LP4 to 6 pin power cable | |
| 1 - Driver CD | |
| 1 - Instruction Manual | |
Related Products
Accessories
Downloads
Driver(s):
- PLX_PCIe.zip
Version: 1.03.0000.01
Manual(s):
- MPEX2S952.pdf
English - MPEX2S952-ES.pdf
Español - MPEX2S952-FR.pdf
Français
Data Sheet(s)
- MPEX2S952_Datasheet.pdf
English - MPEX2S952_Datasheet-ES.pdf
Español - MPEX2S952_Datasheet-FR.pdf
Français - MPEX2S952_Datasheet-IT.pdf
Italiano - MPEX2S952_Datasheet-NL.pdf
Nederlands


















Follow us on Twitter |