2 Port USB and 2 Port RS232 Serial USB Hub
ICUSB232HUB2This 2-port USB serial hub turns a single USB port into two RS232 serial ports, and offers the added convenience of a built on two-port USB hub.
The compact USB serial hub offers a simple and cost-effective way to add serial ports to a computer that has few or no RS232 ports available, providing both USB and serial connections to printers, scanners, PDAs, POS (Point-of-Sale) devices and more.
Designed to provide long-lasting reliability and performance, the 2-port USB Serial hub is backed by our 2-year warranty and free lifetime technical support.
The StarTech.com Advantage
- Provides you with 2 USB A ports as well as to 2 serial DB9 male ports
- The perfect addition for use with serial devices such as modems, PDAS, printers, scanners, POS devices and more
- Free Lifetime Technical Support
Features
- USB 2.0 and backward compatible with USB 1.1
- The perfect addition for use with serial devices such as modems, PDAS, printers, scanners, and more
- Supports the standard RS-232 Serial Interface
Applications
- Provides you with 2 USB A ports as well as to 2 serial DB 9 male ports
- Allows you to convert USB to Serial
- Provides instant connectivity
- Ideal for desktops and notebooks that do not have serial ports or low on USB ports
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Ports | 2 |
| Connector(s) | |
| Connector Type(s) | 1 - USB B (4 pin) Female |
| 2 - DB-9 (9 pin; D-Sub) Male | |
| 2 - USB A (4 pin) Male | |
| Performance | |
| Connector | 1 x 5v DC 1.2 AMP |
| OS Support | Windows 98SE/ME/2000/XP/Windows Vista |
| Physical Characteristics | |
| Color | Black |
| Product Length | 3.9 in [100 mm] |
| Product Width | 2.4 in [60 mm] |
| Product Height | 0.8 in [20 mm] |
| Product Weight | 10.2 oz [290 g] |
| Packaging Information | |
| Shipping (Package) Weight | 0.7 lb [0.3 kg] |
Related Products
Accessories
Downloads
Manual(s):
- ICUSB232HUB2.pdf
English
Data Sheet(s)
- ICUSB232HUB2_Datasheet.pdf
English - ICUSB232HUB2_Datasheet-ES.pdf
Español - ICUSB232HUB2_Datasheet-FR.pdf
Français - ICUSB232HUB2_Datasheet-IT.pdf
Italiano - ICUSB232HUB2_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |