4 Port CardBus RS232 Serial Laptop PC Adapter Card - 16950
CB4S950Add four RS232 Serial ports to your laptop computer via a CardBus expansion slot
The CB4S950 4 Port CardBus RS232 Serial Laptop PC Adapter Card (16950 UART) adds four RS232 serial ports to a notebook computer, letting you connect your mobile computer to serial peripheral devices.
The 4-port Cardbus RS232 adapter supports data transfer rates of up to 921 Kbps, and features a high performance 16950 UART chipset, ensuring flawless connectivity with your serial peripherals. The included breakout cable separates the four ports, avoiding crowded connections.
Backed by a StarTech.com lifetime Warranty and free, lifetime technical support.
The StarTech.com Advantage
- Data transfer rates of up to 921 Kbps for peak serial device performance
- The breakout cable is included for a complete solution without having to purchase additional accessories
- Breakout cable spreads out the 4 ports, to avoid crowded connections
Features
- Offers 4 DB9 RS-232 ports to connect multiple devices to a notebook PC
- High Performance 16C950 UART with maximum data transfer rate up to 921.6 kbps
- 128-byte deep FIFO data buffer
Applications
- Connect up to 4 RS-232 serial devices to a CardBus slot on your notebook
- Works with serial modems, POS devices, PDAs, digital cameras, printers, ISDN terminal adapters, and more
Product Numbers
| Dell Harmony | A1261049 |
| TechData Dis | 47548B |
| ASI Distribution USA | 88341 |
| Ingram Micro USA | M59278 |
| Synnex US | STA-CB4S950 |
| UPC Code | 065030822992 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Ports | 4 |
| Bus Type | CardBus (PCMCIA) |
| Port Style | Dongle (Included) |
| Chipset ID | PLX/Oxford - OX16PCI954 |
| Connector(s) | |
| Connector Type(s) | 1 - PC Card (Type II; Cardbus) |
| 4 - DB-9 (9 pin; D-Sub) Male | |
| Performance | |
| Maximum Data Transfer Rate | 921.6 Kbps |
| Serial Protocol | RS-232 |
| Software | |
| OS Compatibility | Windows® 98SE/ME/2000/XP/Vista |
| Environmental | |
| Operating Temperature | 0 to 55°C |
| Storage Temperature | -40 to 75°C |
| Packaging Information | |
| Shipping (Package) Weight | 0.7 lb [0.3 kg] |
| What's in the Box | |
| Included in Package | 1 - Cardbus Serial Card |
| 1 - 4 Port DB9 Break-out Cable | |
| 1 - Driver CD | |
| 1 - Instruction Manual | |
Related Products
Accessories
Downloads
Driver(s):
Manual(s):
- CB4S950.pdf
English
Data Sheet(s)
- CB4S950_Datasheet.pdf
English - CB4S950_Datasheet-ES.pdf
Español - CB4S950_Datasheet-FR.pdf
Français - CB4S950_Datasheet-IT.pdf
Italiano - CB4S950_Datasheet-NL.pdf
Nederlands






















Follow us on Twitter |