Add-on Cards & Peripherals / Serial Cards & Adapters / ICUSB2327
Discontinued
7 Port USB to RS-232 DB9 Serial Adapter Hub
ICUSB2327Got more serial peripherals than you do ports? Don’t sweat it, StarTech.com has the solution to your problem with the ICUSB2327. It equips your system with seven RS-232 serial ports while taking up only one USB port! Connecting serial modems, GPS receivers, serial printers, PDAs, and POS devices has never been easier.
Perfect for laptop users, the ICUSB2327 is light weight and compact, so you can take it with you when you’re on the go. As well, the unit is fully plug and play compatible, allowing you the flexibility of hot swapping your serial devices without rebooting.
The StarTech.com Advantage
- Add seven additional RS-232 serial ports to any computer with a free USB port
- Provides serial connectivity to legacy free systems lacking RS-232 serial ports
- Supports wakeup and power management modes
Features
- Bus powered, no external power adapter required
- Easy Plug-and-Play installation
- Fully compliant with USB 1.1 specifications and compatible with USB 2.0
Applications
- Connect modems, digitizer tablets, mice, bar code scanners, GPS receivers, ISDN terminal adapters, mobile phones, scanners, UPSes and POS equipment to your system
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Connector(s) | |
| Connector Type(s) | 1 - USB A (4 pin) Female |
| 7 - DB-9 (9 pin; D-Sub) Male | |
| Performance | |
| Cable | 1 x DB62 pin connector (for 7 port breakout cable) |
| Cable Length | 6 feet (1.82 meters) USB |
| Communication Buffer | Dual 16 Byte hardware data buffer design buffers upstream and downstream data flow |
| Industry Standards | RS232 |
| USB 1.1 | |
| Maximum Data Transfer Rate | 115kbits/sec |
| OS Support | Windows 98SE/ME/2000/XP/2003 and Vista |
| System Requirements | One free USB port |
| Physical Characteristics | |
| Product Length | 7.1 in [180 mm] |
| Product Width | 2.8 in [7 cm] |
| Product Height | 1 in [26 mm] |
| Product Weight | 5.3 oz [150 g] |
| Special Notes / Requirements | |
| System and Cable Requirements | Mac OS 8.6 |
| Mac OS 9.1 | |
| Windows 2000 | |
| Windows 98 | |
| Windows 98SE | |
| Windows ME | |
| Windows XP | |
| Packaging Information | |
| Shipping (Package) Weight | 1.4 lb [0.7 kg] |
| What's in the Box | |
| Included in Package | 1 - 1 x USB to Serial 7 port hub |
| 1 - 1 x Driver CD | |
| 1 - 1 x Instruction Manual | |
| Serial Protocol | RS-232 |
Related Products
ICUSB232 USB to RS232 DB9 Serial Adapter Cable - M/M Add one serial RS-232 port to any laptop or computer with a USB port
$20.99
Accessories
USB2FAAEXT15 16 ft USB 2.0 Active Extension Cable - M/F Reliably extend the distance of a USB 2.0 device an additional 16ft
$20.99
USB2HAB10T 10 ft Transparent USB 2.0 Cable - A to B Connect USB 2.0 peripherals to your computer
$7.99
Downloads
Data Sheet(s)
- ICUSB2327_Datasheet.pdf
English - ICUSB2327_Datasheet-ES.pdf
Español - ICUSB2327_Datasheet-FR.pdf
Français - ICUSB2327_Datasheet-IT.pdf
Italiano - ICUSB2327_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |