8 Port Native PCI Express RS232 Serial Adapter Card with 16950 UART
PEX8S952Add 8 RS232 serial ports to your computer via a single PCI Express slot
The PEX8S952 8 Port Native PCI Express RS232 Serial Adapter Card with 16950 UART allows you to turn a PCI Express slot into eight RS232 (DB9) serial connections using the included breakout cable.
The serial card is based on a native single chip design, that allows you to harness the full capability of PCI Express (PCIe) - providing optimum reliability and speed, and reducing the load applied to the CPU by as much as 48% over conventional serial cards.
The RS232 Serial Adapter Card is compatible with a broad range of operating systems, including Windows®, Linux, and MAC OS for easy integration into mixed environments.
Backed by a StarTech.com Lifetime warranty and free lifetime technical support.
The StarTech.com Advantage
- High Performance Dual Channel Oxford 950 UART provides reliability, speed and broad OS compatibility
- Native single-Chip, single lane PCI Express design reduces overall load on the CPU
- The included breakout cable helps to reduce cluttered connections
Features
- 8 high speed RS-232 serial ports with data transfer rate up to 460.8 Kbps
- Breakout dongle cable included
- 128-byte deep FIFO per transmitter and receiver
- Automated in-band software flow control using programmable Xon/Xoff in both directions
- Automated out-of-band hardware flow control using Tx/Rx/RTS/CTS/DSR/DTR/DCD/RI/GND
- Compliant with PCI Express base specifications revision 1.0a
- High Performance Dual Channel Oxford 950 UART
- Native single-Chip, single lane PCI Express
Applications
- Self service automated machines and kiosks to control serial devices such as scales, touchscreens, magnetic card readers, bar code scanners, receipt printers, label printers
- POS retail applications in grocery stores, and any other retail store to control keyboards, cash drawers, receipt printers, card readers / card swipes, scales, and elevated displays on poles
- Bank teller workstations in either full profile or low profile versions to control their serial devices such as cash drawers, card readers / card swipes, printers, keypads / pinpads, pen pads
- Standard ATM automated teller machines to control keypads, receipt printer, card readers / card swipes, touchscreen LCD's, camera control, etc.
- Used to control multiple surveillance / security cameras in a parking structure, office building, etc.
Product Numbers
| Dell Harmony | A2869033 |
| TechData Dis | 90000N |
| ASI Distribution USA | 115687 |
| D and H | PEX8S952 |
| Ingram Micro USA | BC6653 |
| Synnex US | STA-PEX8S952 |
| UPC Code | 065030834438 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Ports | 8 |
| Bus Type | PCI Express |
| Card Type | Standard Profile |
| Port Style | Dongle (Included) |
| Chipset ID | PLX/Oxford - OXPCIe958 |
| Connector(s) | |
| Connector Type(s) | 1 - PCI Express x1 Male |
| External Ports | 8 - DB-9 (9 pin; D-Sub) Male |
| Performance | |
| Maximum Data Transfer Rate | 460 Kbps |
| Serial Protocol | RS-232 |
| Software | |
| OS Compatibility | Windows® 8 (32/64bit), 7 (32/64), Vista(32/64), XP(32/64), XP Embedded, CE 4.2/5.0/6.0, 2000, ME, 98SE Windows® Server 2008 R2, 2003(32/64) Linux |
| Physical Characteristics | |
| Product Length | 3.5 in [90 mm] |
| Product Width | 2.6 in [65 mm] |
| Product Height | 0.8 in [20 mm] |
| Product Weight | 2 oz [58 g] |
| Environmental | |
| Operating Temperature | -40°C to 85°C (-40°F to 185°F) |
| Storage Temperature | -20°C to 85°C (-4°F to 185°F) |
| Humidity | 5~85% RH |
| Packaging Information | |
| Shipping (Package) Weight | 1.4 lb [0.7 kg] |
| What's in the Box | |
| Included in Package | 1 - 8 Port Serial Card |
| 1 - 8 Port DB9 Break-out cable | |
| 1 - Driver CD | |
| 1 - Instruction Manual | |
Related Products
Accessories
Downloads
Driver(s):
- PLX_PCIe.zip
Version: 1.03.0000.01
Manual(s):
- PEX8S952.pdf
English - PEX8S952-FR.pdf
English
Data Sheet(s)
- PEX8S952_Datasheet.pdf
English - PEX8S952_Datasheet-ES.pdf
Español - PEX8S952_Datasheet-FR.pdf
Français - PEX8S952_Datasheet-IT.pdf
Italiano - PEX8S952_Datasheet-NL.pdf
Nederlands



















Follow us on Twitter |