1 Port PCI RS232 Powered Serial Adapter Card
PCI1S650PWAdd a powered RS232 Serial port through a PCI expansion slot
The PCI1S650PW 1 Port PCI RS232 Powered Serial Adapter Card offers an easy way to add self-powered serial devices to your computer, POS solution, or manufacturing application.
The adapter provides a high-performance serial port that can be configured to deliver 5 or 12 volts of power to compatible devices, and for additional flexibility, this card can be used in PCI (5 volt) or PCI-X (3.3 volt) expansion slots and supports both Windows® (including 64-bit editions) and Linux environments.
Backed by a StarTech.com lifetime warranty and free lifetime technical support.
The StarTech.com Advantage
- Data transfer rates of up to 921 Kbps for peak serial device performance
- Broad operating system compatibility including DOS®, CE/Embedded, and 32/64-bit editions of Microsoft Windows® for easy integration into mixed environments
- Includes both standard and low profile/half-height brackets, which makes this the perfect card for any application, including small form factor embedded applications
Features
- Adds 1 RS-232 Powered serial port
- Broad operating system compatibility, including DOS®, CE/Embedded, and 32/64-bit editions of Microsoft Windows®
- Works in both 3.3 and 5V PCI/PCI-X slots
- Configurable in 5V, 12V, and RI (non-powered) modes
- Includes low-profile bracket for installation in standard or low-profile systems
- Adds 1 RS-232 Powered serial port
Applications
- Perfect for adding barcode scanners, card readers, and other similar devices to POS, manufacturing, and industrial solutions.
- Reduce clutter and the need for extra power connections by using self-powered serial devices.
Product Numbers
| Dell Harmony | A0665185 |
| TechData Dis | 04250B |
| ASI Distribution USA | 87935 |
| D and H | PCI1S650PW |
| Ingram Micro USA | G31544 |
| Synnex US | STA-PCI1S650PW |
| UPC Code | 065030812726 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Ports | 1 |
| Bus Type | PCI / PCI-X (5 / 3.3V) |
| Card Type | Standard Profile (LP bracket incl.) |
| Port Style | Integrated on Card |
| Chipset ID | Sunix - SUN1889 |
| Connector(s) | |
| Connector Type(s) | 1 - PCI / PCI-X (Universal 3.3 & 5V; 32-bit) Male |
| Internal Ports | 1 - SP4 (4 pin; Small Drive Power) Male |
| External Ports | 1 - DB-9 (9 pin; D-Sub) Male |
| Performance | |
| Maximum Data Transfer Rate | 921.6 Kbps |
| Serial Protocol | RS-232 |
| FIFO | 32 byte (hardware) / 128 Kbytes (via Windows software driver) |
| Software | |
| OS Compatibility | DOS, Windows 95/ 98SE/ ME/ NT/ XP(32/64bit)/ Server 2003(32/64bit)/ Vista(32/64bit)/ 7(32/64bit)/ Server 2008 R2, and Linux Windows XP Embedded/ POS Ready 2009/ Embedded System 2009 OS/ CE 5.0/ CE 6.0 |
| Microsoft WHQL Certified | Yes |
| Physical Characteristics | |
| Product Length | 4.7 in [120 mm] |
| Product Width | 0.7 in [17 mm] |
| Product Height | 2 in [50 mm] |
| Product Weight | 1.8 oz [50 g] |
| Environmental | |
| Operating Temperature | 0°C to 57°C (32°F to 135°F) |
| Special Notes / Requirements | |
| System and Cable Requirements | Available PCI or PCI-X slot (full size or low profile) |
| IBM-compatible computer | |
| Packaging Information | |
| Shipping (Package) Weight | 0.4 lb [0.2 kg] |
| What's in the Box | |
| Included in Package | 1 - PCI1S650PW serial card |
| 1 - Low-profile backet | |
| 1 - Installation CD | |
| 1 - Instruction Manual | |
Related Products
Accessories
Downloads
Driver(s):
Manual(s):
- PCI1S650PW.pdf
English
Data Sheet(s)
- PCI1S650PW_Datasheet.pdf
English - PCI1S650PW_Datasheet-ES.pdf
Español - PCI1S650PW_Datasheet-FR.pdf
Français - PCI1S650PW_Datasheet-IT.pdf
Italiano - PCI1S650PW_Datasheet-NL.pdf
Nederlands
























Follow us on Twitter |