2 Port Dual Profile PCI RS232 Serial Adapter Card with 16650 UART
PCI2S650PWThis 2-Port PCI/PCI-X serial card offers a simple way to add self-powered serial devices to your computer, POS solution, or manufacturing application.
The serial card (16650 UART) provides two high-performance serial ports that can be configured to deliver 5v or 12v of power to compatible devices.
For additional flexibility, the serial card can be used in PCI (5 volt) or PCI-X (3.3 volt) expansion slots and supports Windows (including 64-bit editions) and Linux operating environments.
The 2-port PCI/PCI-X serial card includes a low profile bracket for easy installation in a small form factor computer, and is backed by our Lifetime Warranty and free lifetime technical support.
The StarTech.com Advantage
- Lifetime warranty and FREE technical support.
Features
- Configurable in 5V, 12V, and RI (non-powered) modes.
- Supports major operating systems, including 64-bit editions of Microsoft Windows.
- Works in both PCI and PCI-X slots, either standard or low profile.
Applications
- Perfect for adding barcode scanners, card readers, and other similar devices to POS, manufacturing, and industrial solutions.
- Reduce clutter and the need for extra power connections by using self-powered serial devices.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Ports | 2 |
| Bus Type | PCI / PCI-X (5 / 3.3V) |
| Card Type | Standard Profile (LP bracket incl.) |
| Port Style | Dongle (Included) |
| Chipset ID | Sunix - SUN1889 |
| Connector(s) | |
| Connector Type(s) | 2 - DB-9 (9 pin; D-Sub) Male |
| Performance | |
| Maximum Data Transfer Rate | 920000 Kbits/Sec |
| Serial Protocol | RS-232 |
| Compatible OS | DOS, Windows 95, 98, ME, NT; Windows XP (32-bit, 64-bit), Windows Vista (32-bit, 64-bit), Linux |
| FIFO | 32 byte (hardware) / 128 Kbytes (via Windows software driver) |
| Internal connector | SP4 power connector for additional power demands |
| Power Output | 5V /12V / RI (unpowered), selectable via jumper |
| UART | 16C650 UART compatible |
| Software | |
| Microsoft WHQL Certified | Yes |
| Physical Characteristics | |
| Product Length | 4.7 in [120 mm] |
| Product Width | 0.7 in [17 mm] |
| Product Height | 2 in [50 mm] |
| Product Weight | 1.8 oz [50 g] |
| Environmental | |
| Operating Temperature | 0-57 |
| Special Notes / Requirements | |
| System and Cable Requirements | Available PCI or PCI-X slot (full size or low profile) |
| IBM-compatible computer | |
| Packaging Information | |
| Shipping (Package) Weight | 0.6 lb [0.3 kg] |
| What's in the Box | |
| Included in Package | 1 - PCI1S650PW serial card |
| 1 - 2 port DB9 connector dongle | |
| 1 - Low-profile backet | |
| 1 - Installation CD | |
| 1 - Instruction Manual | |
Related Products
Accessories
Downloads
Driver(s):
Manual(s):
- PCIxS650PW.pdf
English
Data Sheet(s)
- PCI2S650PW_Datasheet.pdf
English - PCI2S650PW_Datasheet-ES.pdf
Español - PCI2S650PW_Datasheet-FR.pdf
Français - PCI2S650PW_Datasheet-IT.pdf
Italiano - PCI2S650PW_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |