1 Port PCI Low Profile RS232 Serial Adapter Card with 16550 UART
PCI1S550_LPAdd 1 high-speed RS-232 serial ports to your low profile/small form factor computer with a PCI expansion slot
This 16550 Serial PCI Card can be installed in a computer PCI slot to add an RS232 serial port - a cost-effective solution for connecting any new serial device or old legacy serial device, with data transfer rates of up to 115.2 Kbps. The serial card features a low profile/half-height bracket, suitable for installation in low profile/small form factor computer cases.
Perfect for connecting serial modems, POS devices, PDAs, digital cameras, printers, ISDN terminal adapters and more, to your system, the PCI Serial card supports IRQ sharing and operates flawlessly with Windows® 7, Server 2008 R2, Vista, XP, Server 2003, 2000, ME, 98, 95, NT4, 3.1, DOS® and Linux®.
Saving time and hassle, the PCI serial card can be connected in minutes through simple plug and play installation and is backed by StarTech.com’s lifetime warranty and FREE LIFETIME tech support.
The StarTech.com Advantage
- Compatible with any PC running Windows®, DOS® or Linux® for simple integration into your application
- Data transfer rates of up to 115.2 Kbps for efficient serial device performance
- Standard and low profile bracket included ensuring easy installation into almost any system
Features
- Supports the RS-232 serial interface
- 16 byte FIFO buffer ensures fast data transfer while multitasking
- IRQ sharing saves resources and eliminates conflicts
Applications
- Manufacturing (CNC machinery, process control equipment, bar code scanners, serial printers)
- POS (credit/debit card readers, receipt printers, bar code scanners, cash registers, scales)
- Consumer (modems, PDAs, digital cameras, printers)
- Security (UPS control, access key panels, video cameras, card readers, modems)
- Casino (video lottery terminals, slot machines)
- Environmental Control (lighting, temperature, clocks)
- Healthcare (patient monitoring equipment, nurses' stations, modems)
- Hotel Front Desk (serial printers, bar code scanners, keyboard, mouse, receipt printer, credit/debit card reader)
- Hospitality/Restaurant (credit card/debit card reader, serial printers)
- ISDN Networking
Product Numbers
| Dell Harmony | A0477235 |
| TechData Dis | 27805A |
| ASI Distribution USA | 81405 |
| D and H | PCI1S550LP |
| Ingram Micro USA | J46992 |
| Synnex US | STA-PCI1S550_LP |
| UPC Code | 065030793759 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Ports | 1 |
| Bus Type | PCI (5 Volt) |
| Card Type | Low Profile (SP bracket incl.) |
| Port Style | Integrated on Card |
| Chipset ID | ASIX/MosChip - MCS9820CV |
| Connector(s) | |
| Connector Type(s) | 1 - PCI (5V; 32-bit) Male |
| External Ports | 1 - DB-9 (9 pin; D-Sub) Male |
| Performance | |
| Maximum Data Transfer Rate | 115.2 Kbps |
| Serial Protocol | RS-232 |
| Software | |
| OS Compatibility | Windows® 8 (32/64bit), 7 (32/64), Vista(32/64), XP(32/64), XP Embedded, POS Ready 2009, Embedded System 2009, 2000, 98SE, 95, DOS Windows® Server 2008 R2, 2003(32/64) Linux |
| Physical Characteristics | |
| Product Length | 4.7 in [12 cm] |
| Product Width | 0.8 in [20 mm] |
| Product Height | 2.2 in [5.5 cm] |
| Product Weight | 1.9 oz [55 g] |
| Packaging Information | |
| Shipping (Package) Weight | 0.3 lb [0.1 kg] |
| What's in the Box | |
| Included in Package | 1 - PCI Serial Card |
| 1 - Driver CD | |
| 1 - Instruction Manual | |
Related Products
Accessories
Downloads
Driver(s):
Manual(s):
- PCIxS550_LP.pdf
English - PCIxS550_LP-ES.pdf
Español - PCIxS550_LP-FR.pdf
Français
Data Sheet(s)
- PCI1S550_LP_Datasheet.pdf
English - PCI1S550_LP_Datasheet-ES.pdf
Español - PCI1S550_LP_Datasheet-FR.pdf
Français - PCI1S550_LP_Datasheet-IT.pdf
Italiano - PCI1S550_LP_Datasheet-NL.pdf
Nederlands


























Follow us on Twitter |