USB to RS232 DB9 Serial Adapter Cable - M/M

ICUSB232

Add one serial RS-232 port to any laptop or computer with a USB port

$20.99 USD
Quantity:

Reseller Pricing Available:
Create an Account


Volume Order? Request a quote

In Stock: United States : 942 Canada : 897
Prices may be lower from Resellers: View all Resellers View all Distributors

Government/Education


Find a Reseller in your area

The StarTech.com ICUSB232 1ft USB to DB9 RS232 Serial Adapter Cable lets you connect DB9 RS232 serial devices to your Mac or PC laptop or desktop computer through a USB port, as though the computer offered an onboard DB9M connector.

A cost-effective solution that bridges the compatibility gap between modern computers and legacy serial peripherals, as well as offering compatibility with nearly all PLC Brands (AllenBradley, Siemens, Modicon, Servos, Indramat, Siemens, AB, etc.).

Backed by a StarTech.com 2-year warranty and free lifetime technical support.

The StarTech.com Advantage
  • Simple installation and operation provides robust serial connectivity to legacy PCs
  • Drawing power from the USB bus saves the hassle of carrying an external power adapter for this add-on serial port
  • Extensive list of compatible operating systems makes this device perfect for almost any RS232 application
Features
  • USB to Straight-Through RS232 Serial Adapter
  • Easy to setup and install
  • No external power needed - draws power from the USB connection
  • Thin cables and light weight makes it portable and easy to carry
  • Supports serial data transfer rates of up to 1 Mbits/sec
  • Compatible with all popular PDAs, modems, printers, bar code scanners, etc.
Applications
  • Perfect for IT Administrators looking to add legacy functionality to newer notebooks, PCs and servers that lack an integrated RS232 port
  • Connect a satellite receiver, serial modem, or PDA with serial sync
  • Connect bar code scanners, receipt printers and other point of sale devices
  • Connect, monitor and control industrial/automotive sensors and equipment
  • Connect and program LED and Digital signage boards with serial communication ports
  • Compatible with nearly all PLC Brands (AllenBradley, Siemens, Modicon, Servos, Indramat, Siemens, AB, etc.)
Product Numbers
Dell Harmony A0047068
TechData Dis 10920280
ASI Distribution USA 81374
D and H ICUSB232
Ingram Micro USA 302382
Synnex US STA-ICUSB232
UPC Code 065030783392
Product appearance and specifications are subject to change without notice.

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Interface Serial
Port Style Cable Adapter
Ports 1
Bus Type USB 2.0
Industry Standards USB 1.1/2.0
RS232
Chipset ID Prolific - PL-2303
Connector(s)
Connector Type(s) 1 - DB-9 (9 pin; D-Sub) Male
1 - USB A (4 pin) Male
Performance
Max Baud Rate 921.6 Kbps
Serial Protocol RS-232
FIFO 192 Bytes
Software
OS Compatibility Windows® 7 (32/64), Vista(32/64), XP(32/64), 2000, ME, 98SE
Windows® Server 2008 R2
Mac OS 10.x (Tested up to 10.8)
Linux
Physical Characteristics
Cable Length 12 in [304.8 mm]
Enclosure Type Plastic
Product Length 14.6 in [370 mm]
Product Width 1.3 in [34 mm]
Product Height 0.7 in [18 mm]
Product Weight 2.9 oz [81.6 g]
Environmental
Humidity 0~65% RH
Operating Temperature 0°C to 60°C (32°F to 140°F)
Storage Temperature -20°C to 80°C (-4°F to 176°F)
Packaging Information
Shipping (Package) Weight 0.2 lb [0.1 kg]
What's in the Box
Included in Package 1 - USB to Serial Converter
1 - Driver Disk
1 - User Manual
Certifications, Reports and Compatibility

Related Products

2 Port USB to RS232 Serial DB9 Adapter Cable
ICUSB232C2 2 Port USB to RS232 Serial DB9 Adapter Cable Add 2 serial RS-232 ports to any laptop or computer with a USB port
$46.99
In Stock USA: 3056  |  Canada: 223
1 Port Professional USB to Serial Adapter Cable with COM Retention
ICUSB2321X 1 Port Professional USB to Serial Adapter Cable with COM Retention Add one serial RS-232 port with com retention to any laptop or computer with a USB port
$43.99
In Stock USA: 1366  |  Canada: 13
2 Port Wall Mountable USB to Serial Adapter Hub with COM Retention
ICUSB2322X 2 Port Wall Mountable USB to Serial Adapter Hub with COM Retention Add 2 serial RS-232 ports to any laptop or computer with a USB port
$64.99
In Stock USA: 71  |  Canada: 18
4 Port Wall Mountable USB to Serial Adapter Hub with COM Retention
ICUSB2324X 4 Port Wall Mountable USB to Serial Adapter Hub with COM Retention Add 4 serial RS-232 ports to any laptop or computer with a USB port
$99.99
In Stock USA: 236  |  Canada: 34
8 Port USB to RS232 Serial DB9 Adapter Hub
ICUSB2328 8 Port USB to RS232 Serial DB9 Adapter Hub Add eight RS232 serial ports to any notebook or desktop computer using a single USB port
$215.99
In Stock USA: 92  |  Canada: 10
4 Port USB to RS232 Serial DB9 Adapter Hub
ICUSB2324 4 Port USB to RS232 Serial DB9 Adapter Hub Add four RS232 serial ports to any notebook or desktop computer using a single USB port
$92.99
In Stock USA: 111  |  Canada: 19

Accessories

15 ft Straight Through Serial Cable - DB9 M/F
MXT106 15 ft Straight Through Serial Cable - DB9 M/F Extend the connection between your DB9 serial devices by up to 15ft
$9.99
In Stock USA: 1  |  Canada: 36
6ft Straight Through Serial Cable - DB9 M/F
MXT100 6ft Straight Through Serial Cable - DB9 M/F Extend your EGA monitor cable or mouse cable by 6ft
$7.99
In Stock USA: 1137  |  Canada: 867
25 ft Straight Through Serial Cable - DB9 M/F
$11.99
In Stock USA: 187  |  Canada: 44
6 ft Straight Through Serial Cable - DB9 F/F
MXT100FF 6 ft Straight Through Serial Cable - DB9 F/F Connect two DB9 equipped serial devices
$7.99
In Stock USA: 71  |  Canada: 48
16 ft USB 2.0 Active Extension Cable - M/F
USB2FAAEXT15 16 ft USB 2.0 Active Extension Cable - M/F Reliably extend the distance of a USB 2.0 device an additional 16ft
DB9 to DB25 Serial Cable Adapter - F/M
AT925FM DB9 to DB25 Serial Cable Adapter - F/M Convert a DB9 male port to a DB25 male port
$7.99
In Stock USA: 203  |  Canada: 79
Slimline DB9 to DB25 Cable Adapter F/M
AT925SFM Slimline DB9 to DB25 Cable Adapter F/M Convert a DB9 male connector to a DB25 male connector
10 ft DB9 RS232 Serial Null Modem Cable F/M
SCNM9FM 10 ft DB9 RS232 Serial Null Modem Cable F/M Transfer files via serial connection
$8.99
In Stock USA: 974  |  Canada: 363
10 ft Cross Wired DB9 to DB25 Serial Null Modem Cable - F/M
$7.99
In Stock USA: 187  |  Canada: 372

Downloads

Driver(s):
Manual(s):
Data Sheet(s)