PCI Express Riser Card - x8 Left Slot Adapter for 1U Servers
PEX8RISERInstall a PCI Express x8/x4/x1 card into an x8 PCI Express slot, in a 1U server
The PEX8RISER PCI Express (x8) to PCI Express (x8) riser card lets you install x8/x4/x1 PCI Express (PCIe) cards, within a 1U rack mount server chassis - a necessary accessory for almost any 1U chassis that lets you expand capabilities by adding I/O ports or a graphics card.
Backed by a StarTech.com 2-year warranty and free lifetime technical support.
The StarTech.com Advantage
- Add a PCI Express card to almost any 1U chassis, at the full PCIe host connection speed
- Backed by a StarTech.com 2-year warranty and free lifetime technical support
Features
- Designed to fit most 1U server chassis'
- Complete pass-through design supports the latest PCI Express speeds
- x8 PCI Express female connector accepts x8/x4/x1 cards
Applications
- Upgrade a 1U server with additional IO capabilities, such as a storage controller, serial ports, USB, networking, etc.
- Add dedicated graphics capabilities to a 1U server
Product Numbers
| TechData Dis | 10547049 |
| ASI Distribution USA | 108854 |
| D and H | PEX8RISER |
| Ingram Micro USA | DY8749 |
| Synnex US | STA-PEX8RISER |
| UPC Code | 065030841467 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Bus Type | PCI Express |
| Connector(s) | |
| Connector Type(s) | 1 - PCI Express x8 Male |
| 1 - PCI Express x8 Slot Female | |
| Software | |
| OS Compatibility | Operating System independent |
| Physical Characteristics | |
| Product Length | 6.2 in [158 mm] |
| Product Width | 1.3 in [32 mm] |
| Product Height | 0.6 in [15 mm] |
| Product Weight | 0.7 oz [20 g] |
| Environmental | |
| Operating Temperature | 0°C to 60°C (32°F to 140°F) |
| Storage Temperature | 0°C to 60°C (32°F to 140°F) |
| Humidity | 5~95% RH |
| Special Notes / Requirements | |
| System and Cable Requirements | 1U server chassis with available x8 (or greater) PCI Express expansion slot |
| Note | Connector pins on this riser card are aligned with the pins on standard 1U motherboard slots, and has no slot offset common to Intel 1U server chassis' |
| Packaging Information | |
| Package Quantity | 1 |
| Shipping (Package) Weight | 2.4 oz [69 g] |
| What's in the Box | |
| Included in Package | 1 - Riser Card |
| 1 - Instruction Manual | |
Related Products
Downloads
Manual(s):
- PEXxRISER.pdf
English - PEXxRISER_FR.pdf
Français
Data Sheet(s)
- PEX8RISER_Datasheet.pdf
English - PEX8RISER_Datasheet-DE.pdf
Deutsch - PEX8RISER_Datasheet-ES.pdf
Español - PEX8RISER_Datasheet-FR.pdf
Français - PEX8RISER_Datasheet-IT.pdf
Italiano - PEX8RISER_Datasheet-NL.pdf
Nederlands




















Follow us on Twitter | Find us on Google+