PCI to Mini PCI Adapter Card
PCI2MPCIBConnect a Mini PCI card into a desktop PCI or PCI-X slot
This PCI to Mini PCI Adapter Card lets you install Mini PCI cards (WIFI/Wireless network, Fast Ethernet etc.) in a standard PCI slot on your desktop computer, saving the cost of duplicate purchases and allowing convenient swapability.
The adapter card features a 3.3V regulator that allows the card to be installed in any kind of PCI or PCI-X slot. Plus, the Mini PCI adapter card includes a metal bracket for convenient mounting within the computer.
This high quality PCI to Mini PCI adapter card is backed by StarTech.com's Lifetime Warranty and free lifetime technical support.
The StarTech.com Advantage
- Compatible with any mini-PCI card
- Backed by StarTech.com's lifetime warranty
- Mounts in a standard PCI slot
Features
- Supports MiniPCI type III slots
- Use any MiniPCI cards in a standard PCI slot
- Enable your PC to use Type III MiniPCI cards like Wireless LAN
- Supports both PCI and PCI X slots (3.3v/5v)
Applications
- Sharing MiniPCI cards between Desktop PC's and a Notebook's
Product Numbers
| Dell Harmony | A2125409 |
| TechData Dis | 61148L |
| D and H | PC12MPCIB |
| Ingram Micro USA | R39583 |
| Synnex US | STA-PCI2MPCIB |
| UPC Code | 065030828048 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Bus Type | PCI / PCI-X (5 / 3.3V) |
| Card Type | Standard Profile |
| Connector(s) | |
| Connector Type(s) | 1 - Mini PCI Type III (128-pin) Slot Female |
| 1 - PCI / PCI-X (Universal 3.3 & 5V; 32-bit) Male | |
| Physical Characteristics | |
| Product Length | 4.8 in [121 mm] |
| Product Width | 5.4 in [137 mm] |
| Product Height | 0.8 in [21 mm] |
| Product Weight | 1.8 oz [50 g] |
| Packaging Information | |
| Shipping (Package) Weight | 0.2 lb [0.1 kg] |
| What's in the Box | |
| Included in Package | 1 - PCI to Mini PCI Adapter Card |
| 1 - Instruction Manual | |
Related Products
Downloads
Manual(s):
- PCI2MPCIB.pdf
English
Data Sheet(s)
- PCI2MPCIB_Datasheet.pdf
English - PCI2MPCIB_Datasheet-ES.pdf
Español - PCI2MPCIB_Datasheet-FR.pdf
Français - PCI2MPCIB_Datasheet-IT.pdf
Italiano - PCI2MPCIB_Datasheet-NL.pdf
Nederlands




















Follow us on Twitter |