4 Channel PCI Sound Card with AC97 3D Audio Effects
PCISOUND4CHAdd 4 channel audio to a desktop PC with a PCI slot
This 4-channel PCI sound card delivers high quality, multi-channel audio capability and supports Full-Duplex operation for simultaneous recording and playback.
The sound card includes a microphone port for applications requiring audio input (voice chat etc.), two audio output ports for rich, clear sound, a Line-In port for simple connection of auxiliary devices, and for the gamer, the card includes a Game/MIDI port for using your legacy serial joysticks/gamepads in Windows XP or older operating systems.
Providing a reliable, high quality audio experience, the 4-channel PCI sound card is backed by StarTech.com's Lifetime Warranty.
The StarTech.com Advantage
- Dedicated hardware outputs for each pair of channels and a legacy Game/MIDI port for older systems and equipment
- Backed by a StarTech.com lifetime warranty and free lifetime technical support
Features
- 4 channel audio output via 3.5mm mini-jacks
- Game/MIDI port
- Support for EAX, Karaoke Key and Echoing
- Full-Duplex operation for recording and playback
- Supports up to 48KHz sampling rate
- Legacy Audio SBPro compatible and DOS support
Applications
- Replace failed or stereo-only onboard audio for a desktop system
- Upgrade to 4 channel audio for a desktop without onboard audio or only stereo (2-channel) audio
- Users with old legacy peripherals such as serial gaming joysticks or MIDI instruments
Product Numbers
| Dell Harmony | A0963845 |
| TechData Dis | 10546988 |
| ASI Distribution USA | 101445 |
| D and H | PCISOUND4CH |
| Ingram Micro USA | J96370 |
| Synnex US | STA-PCISOUND4CH |
| UPC Code | 065030818223 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Bus Type | PCI (5 Volt) |
| Card Type | Standard Profile |
| Industry Standards | PCI 2.1 Compliant |
| Chipset ID | C-Media - CMI8738 |
| Connector(s) | |
| Connector Type(s) | 1 - PCI (5V; 32-bit) Male |
| Internal Ports | 2 - MPC2 (4 pin; Audio) Male |
| External Ports | 1 - DB-15 (15 pin; D-Sub) Female |
| 4 - 3.5 mm Mini-Jack (3 Position) Female | |
| Performance | |
| Audio Specifications | Supports 4 Channel 16 bit stereo audio Input/Output Connectors 2 output (front and rear), 1 Microphone, 1 Line In(Aux), 1 MIDI/Game |
| Full Duplex Support | Yes |
| Software | |
| OS Compatibility | Windows 98SE/ ME/ 2000/ XP (32/64-bit)/ Server 2003 (32/64-bit)/ Server 2008 R2/ Vista (32/64-bit)/ 7 (32/64-bit)/ 8 (32/64-bit) Linux |
| Physical Characteristics | |
| Product Length | 4.8 in [123 mm] |
| Product Width | 0.7 in [18 mm] |
| Product Height | 4.7 in [120 mm] |
| Product Weight | 2.3 oz [65 g] |
| Special Notes / Requirements | |
| Note | Game/MIDI port is no longer supported under Windows Vista or later operating systems |
| Packaging Information | |
| Shipping (Package) Weight | 0.3 lb [0.1 kg] |
| What's in the Box | |
| Included in Package | 1 - PCI Sound Card |
| 1 - Driver CD | |
| 1 - Instruction manual | |
Related Products
5 Channel PCI Sound Adapter Card with AC97 3D Audio Effects
Add 5.1 channel audio to a desktop PC through a PCI slot4 Channel Low Profile PCI Sound Adapter Card AC97 3D Audio Effects
Add 4 channel audio to a desktop PC through a low profile PCI slotAccessories
6 ft 3.5mm Stereo Extension Audio Cable - M/F
Extend the connection distance between your computer and speakers by up to 6-feet6in Stereo Splitter Cable - 3.5mm Male to 2x 3.5mm Female
Split a single headphone jack into two24in MPC3 2-pin Multimedia Digital Audio Cable
Connect your CD-ROM or DVD drives directly to your sound card for a high-quality audio signal6 ft Stereo Audio Cable - 3.5mm Male to 2x RCA Female
Connect your Computer or Audio Player to an RCA Audio Device with standard RCA cablesDownloads
Driver(s):
Manual(s):
- PCISOUND4CH.pdf
English - PCISOUND4CH-ES.pdf
Español - PCISOUND4CH-FR.pdf
Français
Data Sheet(s)
- PCISOUND4CH_Datasheet.pdf
English - PCISOUND4CH_Datasheet-DE.pdf
Deutsch - PCISOUND4CH_Datasheet-ES.pdf
Español - PCISOUND4CH_Datasheet-FR.pdf
Français - PCISOUND4CH_Datasheet-IT.pdf
Italiano - PCISOUND4CH_Datasheet-NL.pdf
Nederlands



























Follow us on Twitter | Find us on Google+