4 Independent Port PCI Express USB 2.0 Adapter Card
PEXUSB400Add four independent USB 2.0 ports capable of a maximum transfer rate of 480Mbps per port to a PCI Express PC
The PEXUSB400 4 Port PCI Express USB 2.0 Adapter Card lets you connect up to 4 USB 2.0 external peripherals to your PCIe-enabled computer, with unique capability to provide full high-speed USB data transfer rates of up to 480 Mbps on each port independently.
The high-speed adapter card installs easily in an x1 PCI Express slot, and with 4 independent USB 2.0 ports, can address up to 127 USB devices per port for a maximum of 508 USB devices. This adapter also includes one shared internal USB header for connecting internal USB 2.0 peripherals.
This product is backed by StarTech.com’s Lifetime Warranty and FREE LIFETIME technical support.
The StarTech.com Advantage
- Four independent/dedicated USB 2.0 ports ensure that you get the maximum performance possible from your connected USB 2.0 peripherals
- Each port supports up to 127 USB devices, enabling a maximum of 508 connected USB peripherals
- Backed by a StarTech.com lifetime warranty and free lifetime technical support
Features
- Four independent external USB 2.0 ports and one internal shared port
- Supports High Speed USB 2.0 data transfer rates up to 480 Mbps on each port simultaneously
- Backwards compatible with USB 1.1 and USB 1.0 devices
- Provides up to 500mA of power per port with dedicated power supply input
- Complies with Open Host Controller Specification Rev. 1.0a and Enhanced Host Controller Specifications Rev. 1.0
- Compliant with PCI Express Specification 1.1
- Supports Bulk/Interrupt/Isochronous USB Transfer modes
- Supports up to 127 USB devices per port (requires additional USB hubs)
- Plug-and-Play and Hot-Swap compatible
Applications
- Add additional USB ports to a system with only one available PCI Express slot for support of multiple high speed USB devices simultaneously
- Add four dedicated external USB ports to a PCI Express compatible Workstation or Server for additional high speed USB 2.0 connections
- Provide additional dedicated USB 2.0 ports for multiple high performance external storage solutions
Product Numbers
| Dell Harmony | A3977189 |
| TechData Dis | 64547V |
| D and H | PEXUSB400 |
| Ingram Micro USA | DE0923 |
| Synnex US | STA-PEXUSB400 |
| UPC Code | 065030840033 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Ports | 4 |
| Bus Type | PCI Express |
| Card Type | Standard Profile |
| Industry Standards | PCI Express One Lane 2.5Gb/s |
| Chipset ID | ASIX/MosChip - MCS9990CV |
| Connector(s) | |
| Connector Type(s) | 1 - PCI Express x1 Male |
| Internal Ports | 1 - IDC (4 pin; Motherboard Header) Male |
| External Ports | 4 - USB A (4 pin) Female |
| Performance | |
| Type and Rate | USB 2.0 - 480 Mbit/s |
| Software | |
| OS Compatibility | Windows 2000/ XP(32/64bit)/ Server 2003(32/64bit)/ Vista(32/64bit)/ 7(32/64bit)/ Server 2008 R2, Linux, and Mac OS 10.4.x and up |
| Physical Characteristics | |
| Product Length | 2.7 in [68.4 mm] |
| Product Width | 3.4 in [87 mm] |
| Product Height | 0.8 in [21 mm] |
| Product Weight | 1.8 oz [50 g] |
| Environmental | |
| Operating Temperature | 0°C to 70°C (32°F to 158°F) |
| Storage Temperature | -40°C to 85°C (-40°F to 185°F) |
| Humidity | 5~95% RH |
| Special Notes / Requirements | |
| System and Cable Requirements | Pentium® II class or better CPU |
| Unused PCI slot | |
| Windows® 98SE or better | |
| Packaging Information | |
| Shipping (Package) Weight | 5.3 oz [150 g] |
| What's in the Box | |
| Included in Package | 1 - USB 2.0 PCI Express Card |
| 1 - LP4 to SATA Cable | |
| 1 - Instruction Manual | |
Related Products
Accessories
Downloads
Manual(s):
- PEXUSB400.pdf
English - PEXUSB400-FR.pdf
Français
Data Sheet(s)
- PEXUSB400_Datasheet.pdf
English - PEXUSB400_Datasheet-ES.pdf
Español - PEXUSB400_Datasheet-FR.pdf
Français - PEXUSB400_Datasheet-IT.pdf
Italiano - PEXUSB400_Datasheet-NL.pdf
Nederlands



















Follow us on Twitter |