4 Port PCI High Speed USB 2.0 Adapter Card
PCI330USB2Add 4 USB 2.0 ports to a computer through a PCI slot
StarTech.com's 4-Port PCI USB 2.0 Adapter Card adds three external USB 2.0 ports as well as one internal USB 2.0 port, through simple installation in a single PCI slot.
The PCI USB 2.0 card supports plug and play installation as well as hot-swappable connectivity with USB 2.0 devices, ensuring convenient, hassle-free connections without having to reboot the computer.
The 4-port PCI USB 2.0 adapter card is built with an NEC chipset for increased reliability and compatibility with USB devices., and supports hot swappable connections with USB devices for convenient, hassle free device installation without having to reboot the host computer.
A high quality, highly dependable solution, the PCI USB 2.0 adapter card is backed by StarTech.com’s Lifetime Warranty and FREE LIFETIME tech support.
The StarTech.com Advantage
- Connect up to 4 additional USB 1.0/1.1/2.0 peripherals to the computer simultaneously
- Adds both external and internal USB ports to connect regular external devices or internal or front bay mounted USB peripherals
- Backed by a StarTech.com lifetime warranty and free lifetime technical support
Features
- 3 external USB 2.0 ports
- A shared port between an external mini-B/internal type A/internal header
- Compliant with USB 2.0 specifications, which supports transfer rates up to 480 Mbps
- Backwards compatible with USB 1.0/1.1 devices
- Compliant with PCI revision 2.2 specification
- Supports up to 127 USB devices per port (requires additional USB hubs)
- Plug-and-Play and Hot-Swap compatible
Applications
- Expand a PCI-based system's USB capabilities with four additional usable USB ports
- Add additional USB bandwidth to a system that already uses many USB devices/hubs
- Connect additional external hard drives, CD/DVD drives, MP3 players, printers, scanners, webcams, game controllers, digital cameras, etc. to a computer system
Product Numbers
| Dell Harmony | A1176543 |
| TechData Dis | 08722B |
| ASI Distribution USA | 87916 |
| D and H | PCI330USB2 |
| Ingram Micro USA | K90220 |
| Synnex US | STA-PCI330USB2 |
| UPC Code | 065030821339 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Ports | 4 |
| Bus Type | PCI / PCI-X (5 / 3.3V) |
| Card Type | Standard Profile |
| Chipset ID | Renesas/NEC - D720102GC |
| Connector(s) | |
| Connector Type(s) | 1 - PCI / PCI-X (Universal 3.3 & 5V; 32-bit) Male |
| Internal Ports | 1 - USB A (4 pin) Female |
| External Ports | 1 - USB Mini-B (5 pin) Female |
| 3 - USB A (4 pin) Female | |
| Performance | |
| Maximum Data Transfer Rate | 480 Mbps |
| Software | |
| OS Compatibility | Windows 98SE/ ME/ 2000/ XP(32/64-bit)/ Vista(32/64-bit)/ 7(32/64-bit)/ Server 2008 R2, Linux, and Mac OS X and up |
| Physical Characteristics | |
| Product Length | 5 in [127 mm] |
| Product Width | 4.7 in [120 mm] |
| Product Height | 0.8 in [20 mm] |
| Product Weight | 1.6 oz [45 g] |
| Special Notes / Requirements | |
| System and Cable Requirements | Available PCI expansion slot |
| Packaging Information | |
| Shipping (Package) Weight | 0.2 lb [0.1 kg] |
| What's in the Box | |
| Included in Package | 1 - PCI USB 2.0 Card |
| 1 - Driver CD | |
| 1 - Instruction Manual | |
Related Products
Accessories
Downloads
Manual(s):
- PCI330USB2.pdf
English - PCI330USB2-FR.pdf
Français
Data Sheet(s)
- PCI330USB2_Datasheet.pdf
English - PCI330USB2_Datasheet-ES.pdf
Español - PCI330USB2_Datasheet-FR.pdf
Français - PCI330USB2_Datasheet-IT.pdf
Italiano - PCI330USB2_Datasheet-NL.pdf
Nederlands























Follow us on Twitter |