1 Port Flush Mount ExpressCard SuperSpeed USB 3.0 Card Adapter
ECUSB3S1Flush mount a USB 3.0 ExpressCard adapter into a laptop ExpressCard slot
The ECUSB3S1 Flush Mount 1-Port USB 3.0 ExpressCard Adapter uses a unique form factor design that allows it to sit fully in a standard 34mm laptop ExpressCard slot without sticking out; the port sits flush with the sides of the laptop, creating a seamless add-on that can be left installed, even while on the move, without fear that it will get snagged or hit against which could cause damage to the card or slot.
The USB 3.0 ExpressCard supports data transfer rates up to 5Gbps, and is still backward compatible with USB 2.0 at up to 480Mbps, or USB 1.1/1.0 at up to 12/1.5 Mbps respectively.
The StarTech.com Advantage
- Unique flush mount design fits seamlessly into ExpressCard slots, eliminating the worry of snagging or hitting the card
- SuperSpeed USB 3.0 connectivity at up to 5 Gbps, while still backwards compatible with USB 2.0/1.x
- Provides up to 850mA of power, enough for most peripherals, without an external power adapter
Features
- Unique flush-mount form factor design
- SuperSpeed USB 3.0 compliant host interface with support for transfer rates up to 5 Gbps
- Provides up to 850mA of power over USB
- Backward compatible with USB 2.0/1.x devices
- Compliant with USB 3.0 base specification 1.0 and xHCI specification 0.95
- Compliant with PCI Express specification 2.0
- Support for up to 127 USB devices per port (requires additional USB hubs)
- Includes 34mm to 54mm ExpressCard stabilizer bracket
Applications
- Users who need USB connectivity, but do not need to swap between other ExpressCard adapters, so will leave the card installed in the card slot
- Mobile users who want to leave ExpressCard adapters installed, without worry about damaging the card or slot while on the move
- Connect high performance USB 3.0 external storage devices to a laptop
- Upgrade an older laptop with USB 3.0 connectivity
- Expand on your laptop expansion capabilities with an additional USB port
Product Numbers
| Dell Harmony | A5158971 |
| TechData Dis | 10546365 |
| ASI Distribution USA | 108253 |
| D and H | ECUSB3S1 |
| Ingram Micro USA | DY8897 |
| Synnex US | STA-ECUSB3S1 |
| UPC Code | 065030842280 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Ports | 1 |
| Interface | USB 3.0 |
| Bus Type | ExpressCard |
| Card Type | 34mm ExpressCard |
| Port Style | Integrated on Card |
| Chipset ID | Renesas/NEC - µPD720200 |
| Connector(s) | |
| Connector Type(s) | 1 - ExpressCard (34mm) |
| External Ports | 1 - USB 3.0 A (9 pin; SuperSpeed) Female |
| Performance | |
| Type and Rate | USB 3.0 - 5 Gbit/s |
| Software | |
| OS Compatibility | Windows XP(32/64-bit)/ Server 2003(32/64-bit)/ Vista(32/64-bit)/ Server 2008 R2/ 7(32/64-bit)/ 8(32/64-bit) |
| Physical Characteristics | |
| Product Length | 3 in [75 mm] |
| Product Width | 1.4 in [35 mm] |
| Product Height | 0.2 in [5 mm] |
| Product Weight | 0.6 oz [17 g] |
| Power | |
| Power Adapter Included | No |
| Input Voltage | 5 DC |
| Center Tip Polarity | Positive |
| Plug Type | A |
| Environmental | |
| Operating Temperature | 0°C to 50°C (32°F to 122°F) |
| Storage Temperature | -10°C to 85°C (14°F to 185°F) |
| Humidity | 5% ~ 95% RH |
| Special Notes / Requirements | |
| System and Cable Requirements | Available ExpressCard slot |
| Note | The maximum throughput of this card is limited by the host bus interface. If used with ExpressCard Gen 1.0 enabled computers, the max throughput is 2.5 Gbps. If used with ExpressCard Gen 2.0 enabled computers, the max throughput is 5 Gbps. |
| Packaging Information | |
| Shipping (Package) Weight | 3.5 oz [99 g] |
| What's in the Box | |
| Included in Package | 1 - Slim ExpressCard adapter |
| 1 - DC to USB Adapter Cable | |
| 1 - 34mm to 54mm Stabilizer Bracket | |
| 1 - Driver CD | |
| 1 - Instruction Manual | |
Related Products
Accessories
Downloads
Driver(s):
- Release_Note.txt
- Renesas_uPD720200.zip
Version: 2.1.39.0
Manual(s):
- ECUSB3S1.pdf
English
Data Sheet(s)
- ECUSB3S1_Datasheet.pdf
English - ECUSB3S1_Datasheet-DE.pdf
Deutsch - ECUSB3S1_Datasheet-ES.pdf
Español - ECUSB3S1_Datasheet-FR.pdf
Français - ECUSB3S1_Datasheet-IT.pdf
Italiano - ECUSB3S1_Datasheet-NL.pdf
Nederlands




















Follow us on Twitter | Find us on Google+