Universal Laptop USB 2.0 Docking Station with Audio and Ethernet
USBDOCK2Add Ethernet, audio and four additional USB 2.0 ports to a laptop or netbook through a single USB connection
The USBDOCK2 USB 2.0 Laptop Docking Station / Port Replicator with Audio and Ethernet can be used to expand the I/O capabilities of a laptop or netbook through a single USB connection.
The USBDOCK2 offers several commonly used interface ports, such as 10/100Mbps RJ45 Ethernet, 3.5mm mini-jack audio connectors for headphones and microphones, and 4 additional USB 2.0 ports.
The USBDOCK2 makes it easy to plug and unplug your devices when moving your laptop around. Simply plug in 1 cable to connect to multiple peripherals at your desk or work station. The docking station is also small enough to carry around in your bag, to give you expanded capabilities while on the road.
Backed by a StarTech.com 2-year warranty and free lifetime technical support.
The StarTech.com Advantage
- Add multiple additional capabilities to a laptop/netbook with a single, convenient USB connection
- A small, light-weight design and no external power adapter required, making for an excellent portable accessory
- Backed by a StarTech.com 2-year warranty and free lifetime technical support
Features
- 10/100Mbps Ethernet port, headphone and microphone audio support and 4-port USB hub
- Compliant with the USB 2.0 standard, for data transfer rates up to 480Mbps
- Powered directly from the USB port, but includes optional power adapter
- Backward compatible with USB 1.0/1.1
- Compact, light-weight design
Applications
- Expand or upgrade your desktop, laptop or netbook I/O capabilities
- Create a simple, single connection interface for network, audio and up to 4 USB peripherals at your desk or work station
- A portable solution for providing extra connectors to small, ultra light laptops or netbooks
Product Numbers
| Dell Harmony | A4527280 |
| TechData Dis | 10547636 |
| D and H | USBDOCK2 |
| Ingram Micro USA | DV8521 |
| Synnex US | STA-USBDOCK2 |
| UPC Code | 065030838863 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Chipset ID | ASIX/MosChip - MCS7830 & C-Media - CM108 |
| Connector(s) | |
| External Ports | 1 - RJ-45 Female |
| 1 - USB B (4 pin) Female | |
| 2 - 3.5 mm Mini-Jack (3 Position) Female | |
| 4 - USB A (4 pin) Female | |
| Software | |
| OS Compatibility | Windows XP (32/64-bit)/ Server 2008 R2/ Vista (32/64-bit)/ 7 (32/64-bit)/ 8 (32/64-bit) Mac OS X (tested up to 10.8) Linux |
| Physical Characteristics | |
| Color | Black |
| Enclosure Type | Plastic |
| Product Length | 7.2 in [183 mm] |
| Product Width | 2.8 in [70 mm] |
| Product Height | 1 in [25 mm] |
| Product Weight | 6.5 oz [185 g] |
| Indicators | |
| LED Indicators | 1 - RJ45 Activity |
| 1 - RJ45 Link | |
| Power | |
| Power Adapter Included | Yes |
| Input Voltage | 110 ~ 240 AC |
| Output Voltage | 5 DC |
| Output Current | 3A |
| Center Tip Polarity | Positive |
| Environmental | |
| Operating Temperature | 0°C to 40°C (32°F to 104°F) |
| Storage Temperature | -10°C to 80°C (14°F to 176°F) |
| Humidity | 0~90% RH |
| Special Notes / Requirements | |
| System and Cable Requirements | 1 x Free USB port |
| Packaging Information | |
| Shipping (Package) Weight | 24.4 oz [690 g] |
| What's in the Box | |
| Included in Package | 1 - USB Docking Station |
| 1 - USB cable | |
| 1 - Universal Power Adapter | |
| 3 - Power Adapter Plug (NA/UK/EU) | |
| 1 - Driver CD | |
| 1 - Instruction Manual | |
Related Products
Accessories
Downloads
Driver(s):
Manual(s):
- USBDOCK2.pdf
English - USBDOCK2-FR.pdf
Français
Data Sheet(s)
- USBDOCK2_Datasheet.pdf
English - USBDOCK2_Datasheet-DE.pdf
Deutsch - USBDOCK2_Datasheet-ES.pdf
Español - USBDOCK2_Datasheet-FR.pdf
Français - USBDOCK2_Datasheet-IT.pdf
Italiano - USBDOCK2_Datasheet-NL.pdf
Nederlands



















Follow us on Twitter | Find us on Google+