CHECKOUT Your Cart: Empty
Discontinued

Universal Laptop USB Docking Station with VGA Audio Ethernet

USBVGADOCK

4-in-1 USB Notebook Docking Station with VGA

The USBVGADOCK USB Docking Station offers the combined functionality of a 4-in-1 USB 2.0 device docking station, converting a single USB 2.0 port into multiple connection ports, including a VGA Port, 10/100 RJ45 network port, dual (3.5mm phono) audio ports and 4 additional USB 2.0 ports.

With support for impressive 1600x1200 (32-bit) resolution for connected VGA Monitors, the 4-in-1 VGA dock helps to save time when swapping peripherals from one computer to another.

A definite time-saver, the docking station eliminates the need to disconnect devices like speakers and USB peripherals (scanners, printers, webcams etc.) in order to re-connect them to another computer, instead allowing you to remove the single USB 2.0 connection to the computer, and insert it into an available USB 2.0 port on the secondary computer.

The versatile docking station offers broad operating system compatibility, with support for Windows® 2000, Windows XP, Windows Vista and Windows 7 operating environments, so you can swap the device connections the docking station offers between host computers without having to worry about OS conflicts.

The StarTech.com Advantage
  • Keep your desk clean and easy for connecting your notebook to all your devices instantly.
Features
  • Connect to an external monitor, with resolutions up to 1600x1200
  • Provides greater flexibility for using your notebook as a desktop
  • Acts as a USB 2.0 hub allowing you to connect a keyboard, mouse, printer, audio devices, and more
Applications
  • Perfect for any notebook user who wants a portable and desktop solution. Connect DB15, USB, Ethernet and Audio devices to your system
Product appearance and specifications are subject to change without notice.

Technical Specifications

Warranty Information
Warranty 2 Years
Connector(s)
Connector Type(s) 1 - RJ-45 Female
1 - USB Mini-B (5 pin) Female
1 - VGA (15 pin; High Density D-Sub) Female
2 - 3.5 mm Mini-Jack (3 Position) Female
4 - USB A (4 pin) Female
Performance
LAN Speed 10/100
Maximum Resolution 1600x1200 @ 32 bits and 1920 x 1200 @ 16 bits
USB Transfer Rate USB 2.0, supports up to 480 Mbps
Software
OS Compatibility Windows 2000/ XP(32/64bit)/ Vista(32/64bit)/ 7(32/64bit)
Physical Characteristics
Color Black
Product Length 8 in [203 mm]
Product Width 2.7 in [69.8 mm]
Product Height 0.8 in [19.1 mm]
Power
Power Adapter Included Yes
Center Tip Polarity Positive
Packaging Information
Shipping (Package) Weight 1.5 lb [0.7 kg]
Ports 4
Certifications, Reports and Compatibility

Related Products

6 ft USB to DB25 Parallel Printer Adapter Cable - M/F
ICUSB1284D25 6 ft USB to DB25 Parallel Printer Adapter Cable - M/F Add a DB25 parallel port to any PC or laptop with a free USB port
$18.99
In Stock USA: 2658  |  Canada: 59
USB to RS232 DB9 Serial Adapter Cable - M/M
ICUSB232 USB to RS232 DB9 Serial Adapter Cable - M/M Add one serial RS-232 port to any laptop or computer with a USB port
$20.99
In Stock USA: 5603  |  Canada: 315

Accessories

2 ft USB 2.0 A to B Cable - M/M
$6.99
In Stock USA: 9538  |  Canada: 1061
2 ft USB 2.0 A to B Cable - M/M
$7.99
In Stock USA: 9097  |  Canada: 958
Cat5e (UTP) Patch Cable - Blue
M45PATCH15BL 15 ft Cat5e Blue Molded RJ45 UTP Cat 5e Patch Cable - 15ft Patch Cord Make Fast Ethernet network connections using this high quality Cat5e Cable, with Power-over-Ethernet capability
$7.99
In Stock USA: 12543  |  Canada: 1262
Coax VGA Extension Cable - HD15 M/F
$12.99
In Stock USA: 1762  |  Canada: 246
Coax HD15 VGA Cable - M/M
MXT101MMHQ 6 ft Coax High Resolution Monitor VGA Cable - HD15 M/M Connect your VGA monitor with the highest quality connection available
$14.99
In Stock USA: 4572  |  Canada: 813
Coax HD15 VGA Cable - M/M
MXT101MMHQ25 25 ft Coax High Resolution Monitor VGA Cable - HD15 M/M Connect your VGA monitor with the highest quality connection available
$29.99
In Stock USA: 4165  |  Canada: 415
Coax VGA Extension Cable - HD15 M/F
$29.99
In Stock USA: 570  |  Canada: 85