Computer Parts / Computer Fans & Coolers / FANFILTER12
Cleanable Air Filter for 120 mm Computer Case Fan
FANFILTER12Reduces the dust and debris passing through a computer's 120mm case fan
$7.99 USD
In Stock: United States : 111 Canada : 36
This 12cm case fan air filter reduces dust and dirt buildup inside a computer case, by filtering the air entering a PC case.
The filter can be easily removed and washed using soap and water.
The StarTech.com Advantage
- Filters air entering PC case, thereby reducing dust and dirt buildup inside the case.
What's in the box
Features
- Includes washable foam filter, mounting bracket and screws
- Washable with soap and water
Applications
- 12cm case fan air filter
Product Numbers
| TechData Dis | 852615 |
| ASI Distribution USA | 88729 |
| Ingram Micro USA | CH4495 |
| Synnex US | STA-FANFILTER12 |
| UPC Code | 065030787062 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty | 2 Years |
| Carton Quantity | 40 |
| Color | Black |
| Shipping (Package) Weight | 0.15 lb [0.1 kg] |
| Product Length | 4.72 in [120 mm] |
| Product Width | 4.72 in [120 mm] |
Certifications, Reports and Compatibility




















Follow us on Twitter |