Computer Parts / Computer Fans & Coolers / FANSEAL8
Discontinued
8cm Rubber Anti-Vibration Fan Seal
FANSEAL8Reduces vibrations and noise from between a 80mm case fan and the computer chassis
StarTech.com’s FANSEAL eliminates noise caused by fan vibration by creating a seal around the fan to prevent air leakage. Simple to install on 6cm square fans, the FANSEAL is an example of StarTech.com’s commitment to providing users with all of the hard-to-find parts they need to build any PC.
The StarTech.com Advantage
- Eliminates noise caused by fan vibration
- Provides a seal around the fan to prevent air leakage
- Easy to install
Features
- Fits 8 cm square fans
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Performance | |
| Dimensions | 8 cm x 8 cm |
| Physical Characteristics | |
| Color | White |
| Packaging Information | |
| Shipping (Package) Weight | 0.1 lb [0 kg] |
| What's in the Box | |
| Included in Package | 1 - 8cm Rubber Anti-Vibration Fan Seal |
Certifications, Reports and Compatibility
Related Products
Clearance
FANSEAL6 6cm Rubber Anti-Vibration Fan Seal Reduces vibrations and noise from between a 60mm case fan and the computer chassis
$0.99
FANSEAL92 9.2cm Rubber Anti-Vibration Fan Seal Reduces vibrations and noise from between a 92mm case fan and the computer chassis
$6.99
Downloads
Data Sheet(s)
- FANSEAL8_Datasheet.pdf
English - FANSEAL8_Datasheet-ES.pdf
Español - FANSEAL8_Datasheet-FR.pdf
Français - FANSEAL8_Datasheet-IT.pdf
Italiano - FANSEAL8_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |