Black USB Powered Laptop Cooler
NBCOOLERProvide extra cooling to a laptop through USB
This simple notebook cooler can help to keep your laptop running at peak performance! The internal heat generated by laptop components can weaken system performance and cause instability. By keeping the laptop cooler, you can help to ensure that your notebook endures the performance you demand.
Designed to work with any laptop computer size, the cooler features four 60mm fans that pull heat away from the base of the laptop, extracting the hot air for better circulation and dissipation within the computer casing.
NBCOOLER features variable speed settings that let you adjust the fan speeds to suit the amount of heat coming from the laptop, up to a maximum airflow rating of 40 CFM.
The StarTech.com Advantage
- A lightweight notebook cooler powered directly from USB for maximum portability and ease of use
- Four 60mm cooling fans with a variable speed controls allows for a balance between maximum cooling and noise
- Backed by a StarTech.com 2-year warranty and free lifetime technical support
Features
- Portable, lightweight plastic design
- Four 60mm cooling fans with variable speed control
- Powered directly from USB; no external power required
- Fits virtually any size laptop/netbook
Applications
- Provide increased cooling to a laptop/netbook over the built in fans
- Travelers who need the extra cooling while on the road and do not always have access to an electrical outlet
- Keep a laptop with upgraded hardware running cooler
- Provide a stable base while using the laptop on an unstable surface like a lap or bed
Product Numbers
| Dell Harmony | A2337795 |
| TechData Dis | 07115B |
| ASI Distribution USA | 81673 |
| D and H | NBCOOLER |
| Ingram Micro USA | J96369 |
| Synnex US | STA-NBCOOLER |
| UPC Code | 065030818674 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Fan Dimensions | 60 x 60 x 18mm 2.36 x 2.36 x 0.71in |
| Fan Bearing Type | Sleeve Bearing |
| Performance | |
| Fan RPM | 1900-2600 RPM |
| Air Flow Rate | 40 CFM |
| Noise Level | <24 dBA |
| Physical Characteristics | |
| Color | Black |
| Enclosure Type | Plastic |
| Product Length | 12.8 in [325 mm] |
| Product Width | 10.4 in [264 mm] |
| Product Height | 1 in [25 mm] |
| Product Weight | 22.9 oz [650 g] |
| Power | |
| Input Voltage | 5 DC |
| Input Current | 800mA |
| Plug Type | M |
| Packaging Information | |
| Shipping (Package) Weight | 2.5 lb [1.1 kg] |
| What's in the Box | |
| Included in Package | 1 - Notebook cooler |
| 1 - USB to DC Power Cable | |
Related Products
Accessories
Downloads
Data Sheet(s)
- NBCOOLER_Datasheet.pdf
English - NBCOOLER_Datasheet-ES.pdf
Español - NBCOOLER_Datasheet-FR.pdf
Français - NBCOOLER_Datasheet-IT.pdf
Italiano - NBCOOLER_Datasheet-NL.pdf
Nederlands



























Follow us on Twitter |