CHECKOUT Your Cart: Empty

Thermal CPU Paste Compound for Heatsink

HEATGREASE

Improve the Heat Transfer between a CPU and Heatsink through a Ceramic/Silicone Compound

$6.99 USD
Quantity:

Reseller Pricing Available:
Create an Account


Volume Order? Request a quote

In Stock: United States : 725 Canada : 85
Prices may be lower from Resellers: View all Resellers View all Distributors

Government/Education

Retailer


Find a Reseller in your area

This thermal CPU paste can be used to improve the effectiveness of a CPU cooler by thermally bonding the CPU to the heatsink, allowing the heatsink and fan to work at their full capacity to remove the harmful heat away from the CPU.

The StarTech.com Advantage
  • Improves the heat transfer between a CPU and heatsink to keep the CPU running cooler
  • Effectively fills surface imperfections on CPU to prevent air pockets and help heat transfer
  • Ceramic based compound that is electrically non-conductive for safe use around electronics

What's in the box

Features
  • Ceramic-based compound containing silicone
  • Thermal conductivity of more than 1.066 W/m-K
Applications
  • Replace old or dried out thermal paste
  • Add thermal compound to a new system build for the CPU
Product Numbers
ASI Distribution USA 116754
Synnex US STA-HEATGREASE
UPC Code 065030783422
Product appearance and specifications are subject to change without notice.

Technical Specifications

Warranty 2 Years
Carton Quantity 200
Shipping (Package) Weight 0.04 lb [0 kg]
Certifications, Reports and Compatibility

Related Products

SILVGREASE1 1.5g Metal Oxide Thermal CPU Paste Compound Tube for Heatsink Provide optimal heat transfer between CPU and heatsink through a metal oxide compound
$6.99

In Stock: USA: 2414  |  Canada: 975
HEATGREASE10 10g Silicone Thermal CPU Paste Tube Provide improved heat transfer between CPU and heatsink through a silicon compound

Downloads

Data Sheet
HEATGREASE.pdf