92x25mm Heavy Duty Universal Heatpipe Intel AMD CPU Cooler Fan w/ TX3
FAN939775HPThis heavy-duty Heatpipe CPU Cooler is the perfect solution for keeping your AMD or Intel CPU cool.
Featuring a universal design that's suited for INTEL P3, P4, P4 LGA775, Pentium D and Core 2 Duo, plus AMD K7, K8 and AM2 processors, the CPU cooler features three pairs of nickel-plated heatpipes (6 total) to maximize dissipation of CPU-generated heat, as well as a 92x92x25mm noiseless fan that draws the remaining heat away from the CPU for dispersion away from the processor.
The built-on fan features an adjustable speed controller that can be mounted to the rear panel of the computer, providing easy adjustment of fan speeds based on system requirements.
Designed to provide a long-term CPU cooling solution, the Heatpipe CPU cooler is backed by StarTech.com's 2-year warranty and free lifetime technical support.
The StarTech.com Advantage
- No need to invest in new heatsink if change processor as heatsink is universal
- Excellent air cooling performance and design
- Supports latest AMD dual core (Socket AM2) processors and other K8 family processors
Features
- Three set of heat pipes provides high thermal conductive efficiency and silent environment.
- Heat Pipe with nickel plated and special welding techniques enable seamless connection between fins and pipes.
- All in one design. Compatible with INTEL P3, P4, P4 LGA775, Pentium D and Core 2 Duo, plus AMD K7, K8 and AM2 processors.
- Uses 92x92x25cm FAN provides noiseless environment & make highest performance.
- The adjustable fan speed controller enables control of noise and fan performance.
Applications
- Multi-socket processor compatibility designed to fit: Intel P3, P4(Socket 478), LGA775 P4, Pentium D and Core 2 Duo (Socket 775/T), plus AMD K7(Socket A/462) and K8 (Socket 754/939/940)
- Compatible with AMD Socket AM2 (Max. 125W):
Athlon 64 3000+ to 3800+
Athlon 64 X2 3800+ to 6000+
Athlon 64 X2 Dual Core to 5000+
Sempron 3000+ to 3400+ - Compatible with Socket 939 Max. 125W):
Athlon 64 3500+ to 3800+
Athlon 64 X2 3800+ to 4200+
Athlon 64 X2 Dual Core 3800+
Athlon FX-53, FX-55, FX-57 & FX-60 - Compatible with Socket 940 (Max. 125W):
Athlon FX-53 - Compatible with Socket 754:
Sempron 2800+ to 3800+
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Fan Bearing Type | Ball Bearing |
| Performance | |
| Fan RPM | 1500 ~ 2800 RPM |
| Air Flow Rate | 30 ~ 60 CFM |
| Noise Level | 18 ~ 28 dBA |
| Base Material | Heat Pipe |
| Fan dimensions | 3.62x3.62x0.98 in.(92x92x25mm) |
| Heatsink dimensions | 3.66x3.66x3.88 in.(93x93x98.5mm) |
| Physical Characteristics | |
| Product Length | 4.8 in [122 mm] |
| Product Width | 3.7 in [9.3 cm] |
| Product Height | 5.7 in [144 mm] |
| Product Weight | 32.3 oz [914 g] |
| Special Notes / Requirements | |
| Note | Includes required CPU fixing brackets and screws |
| Packaging Information | |
| Shipping (Package) Weight | 2.3 lb [1.1 kg] |
Certifications, Reports and Compatibility
Related Products
Downloads
Manual(s):
- FAN939775HP.pdf
English
Data Sheet(s)
- FAN939775HP_Datasheet.pdf
English - FAN939775HP_Datasheet-ES.pdf
Español - FAN939775HP_Datasheet-FR.pdf
Français - FAN939775HP_Datasheet-IT.pdf
Italiano - FAN939775HP_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |