Computer Parts / Computer Fans & Coolers / FANGUARD12
Discontinued
12cm Wire Fan Guard for Case or Cooling Fans
FANGUARD12Add a metal wire fan guard to any computer chassis' 120mm fan opening
Increase airflow through your computer while maintaining a safe operating environment with StarTech.com’s FANGUARD12. Designed to cover 12 centimeter fans, this product proves StarTech.com carries all of the hard-to-find computer parts professionals need to build systems.
The StarTech.com Advantage
- Designed to ensure air flows freely while keeping objects safely away from the fan blades
- Durable, all-metal construction for long term reliability and safety
- Backed by a StarTech.com lifetime warranty
Features
- Designed to fit any 120mm computer case fan opening
- All metal construction
- Chrome finish
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Physical Characteristics | |
| Color | Silver |
| Packaging Information | |
| Shipping (Package) Weight | 0.2 lb [0.1 kg] |
| What's in the Box | |
| Included in Package | 1 - Wire Fan Guard for 12cm Fans |
| 4 - Mounting Screw | |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- FANGUARD12_Datasheet.pdf
English - FANGUARD12_Datasheet-ES.pdf
Español - FANGUARD12_Datasheet-FR.pdf
Français - FANGUARD12_Datasheet-IT.pdf
Italiano - FANGUARD12_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |