530 Watt ATX12V 2.3 80 Plus Computer Power Supply Active PFC
ATX2POWER530Upgrade to or build an energy efficient and reliable ATX computer system
This 530 Watt Power Supply is 80 Plus® Bronze certified, providing stable power while balancing maximum energy efficiency.
Compliant with ATX12V 2.3 standards, this EPS12V 2.91 power supply offers four 12V power rails, two 6-pin PCI Express connectors and an 8-pin EPS connector.
A versatile power solution, the PSU is suitable as an energy efficient replacement/upgrade power supply for desktop PCs, and features Active Power Factor Correction and 20/24 pin motherboard support to deliver the flexibility needed to support AMD or Intel CPU-based entry-level servers and high end work stations.
Designed to provide dependable, long-lasting power, this higher level 80 Plus 530 Watt ATX12V 2.3 EPS12V Computer power supply meets or exceeds 80 Plus® Bronze standards, providing 82% or greater efficiency at 20%, 50% and 100% loads and is backed by StarTech.com's 3-year warranty.
The StarTech.com Advantage
- 80 Plus certified power supplies ensure that little power is wasted, and PSU efficiency exceeds 80% for greater heat reduction, increased system reliability and reduced energy costs
- Quad 12V rails providing dedicated voltage outputs & circuitry ideal to advanced systems and server with multiple sensitive components
- Active Power Factor Correction improves voltage stability and provides environmentally friendlier power usage
- Heavy-duty transformer designed to support high performance systems with several drives
What's in the box
Features
- Higher efficiency, 80 Plus Bronze certified for greater heat reduction, increased system reliability and reduced energy costs
- Full support for Intel and AMD ATX Systems
- Four 12V rails for more consistent, reliable power
- Active Power Factor Correction (A-PFC)
- Protection: Short Circuit Protection (SCP), Over Voltage Protection (OVP), Over Current Protection (OCP), Over Power Protection (OPP), Over Temperature Protection (OTP)
- Complies with Intel EPS 12V rev: 2.8, and 2.92 specifications
- Built to ATX12V 2.3 standards
- 110~240VAC Auto switching power supply
Applications
- Upgrading or building energy efficient PC requiring an 80 Plus power supply
- Upgrading existing system to meet new system requirements for SATA and PCIe graphics
- Perfect solution for replacing older less reliable power supplies
Product Numbers
| Dell Harmony | A3840784 |
| TechData Dis | 47466V |
| ASI Distribution USA | 102902 |
| D and H | ATX2POWER530 |
| Ingram Micro USA | CT6270 |
| Synnex US | STA-ATX2POWER530 |
| UPC Code | 065030839310 |
Technical Specifications
| Warranty | 3 Years |
| Carton Quantity | 10 |
| Color | Gray |
| Enclosure Type | Zinc-Plated Casing |
| Output Power | 530W |
| Peak Power Output | 600W |
| Efficiency Rating | 84.72% @20%/109W 85.61% @50%/271W 82.01% @100%/535W |
| Power Factor Correction | Active |
| Fans | 1 - 80 mm |
| Fan Bearing Type | Sleeve Bearing |
| Noise Level | 31.3 dBa |
| RPM | 3000 RPM +/-10% |
| Air Flow Rate | 43.94 CFM |
| Connectors | 1 - ATX 12V EPS Split Power (4+4 pin) Male |
| Connectors | 1 - ATX Split Power (20+4 pin; v 2.x) Male |
| Connectors | 1 - SP4 (4 pin; Small Drive Power) Female |
| Connectors | 2 - PCI Express Power (6 pin; v 1.x) Female |
| Connectors | 3 - LP4 (4 pin; Molex Large Drive Power) Female |
| Connectors | 5 - SATA Power (15 pin) Receptacle |
| Input Current | 10A @ 115VAC / 5A @ 230VAC |
| Input Voltage | 110 ~ 240 AC |
| Input Voltage Frequency | 47~63Hz |
| Max Inrush Current | 60A @ 110VAC / 120A @ 220VAC |
| Current +12.0V1 (A) | 20A |
| Current +12.0V2 (A) | 20A |
| Current +12.0V3 (A) | 20A |
| Current +12.0V4 (A) | 20A |
| Current -12.0V (A) | 0.5A |
| Current +3.3V (A) | 24A |
| Current +5.0V (A) | 24A |
| Current +5.0Vsb (A) | 2.5A |
| Product Length | 140 |
| Product Width | 150 |
| Product Height | 86 |
| Product Weight | 1710 |
| Humidity | 5~90% RH |
| Operating Temperature | 0°C to 40°C (32°F to 104°F) @ 90% Load |
| Storage Temperature | -20°C to 80°C (-4°F to 176°F) |
| MTBF | 100,000 hours |
| Shipping (Package) Weight | 5.17 lb [2.3 kg] |
Related Products
Accessories




















Follow us on Twitter |