450 Watt ATX12V 2.01 Computer PC Power Supply w/ 20 & 24 Pin Connector
ATX2POWER450Replace or upgrade to a 450W power supply for a standard ATX computer
This high quality 450 Watt ATX12V 2.01 power supply offers a reliable PC power solution, with support for modern dual-core CPU designs as well as PCI Express and SATA device connections.
Compliant with ATX12V 2.01 revision standards, the power supply offers dual 12V power rails, and ensures broad compatibility with a 20/24 pin motherboard connection.
Designed to provide dependable, long-lasting power to your hard working AMD or Intel CPU based system, the 450 Watt PSU is backed by StarTech.com's 2 year warranty and free lifetime technical support.
The StarTech.com Advantage
- Heavy-duty transformer designed to support high performance systems with several drives
- Smart fan adjusts speed to provide quieter operation while maintaining optimum cooling
Features
- ATX12V version 2.01 compliant
- EMI/RFI power filtration system provides low noise/ripple for super clean and stable power to all system components
- High flow fan provides efficient cooling for the system and the power supply
- High quality connectors provide minimal resistance and enhanced electric conductivity
- Industry’s leading safety approval ratings
- Our power supplies are compatible with all leading processors including Pentium 4
- PCI Express Connector for next generation video cards
- Quad Protection: Short Circuit Protection, Over Power Protection, Over Voltage Protection and No Load Protection
- Rear power cut off switch
- Sleeve Bearing provides increased reliability, air flow and longer life
Applications
- Dual 12V rails are designed for demanding components.
- Offers extra current required by cutting-edge CPUs and peripherals
- The perfect choice for new system builds and upgrades, including dual core CPU (Pentium D, Core 2 Duo, Athlon 64 X2) system designs
Product Numbers
| Dell Harmony | A1312608 |
| TechData Dis | 07131B |
| ASI Distribution USA | 82898 |
| D and H | ATX2POWER450 |
| Ingram Micro USA | J96337 |
| Synnex US | STA-ATX2POWER450 |
| UPC Code | 065030818834 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Fans | 1 - 80 mm |
| Fan Bearing Type | Sleeve Bearing |
| Connector(s) | |
| Output Connectors | 1 - ATX 12V P4 Power (4 pin; v 2.x) Male |
| 1 - ATX Split Power (20+4 pin; v 2.x) Male | |
| 2 - SP4 (4 pin; Small Drive Power) Female | |
| 4 - LP4 (4 pin; Molex Large Drive Power) Female | |
| 4 - SATA Power (15 pin) Receptacle | |
| Performance | |
| Air Flow Rate | 32.3 CFM |
| Noise Level | 27.4 dBA |
| Output Power | 450W |
| Power Factor Correction | No |
| MTBF | 100,000 Hours |
| Physical Characteristics | |
| Product Length | 5.5 in [140 mm] |
| Product Width | 5.9 in [150 mm] |
| Product Height | 3.3 in [85 mm] |
| Product Weight | 4.4 lb [2 kg] |
| Power | |
| Input Voltage Frequency | 50~60 Hz |
| Current -12.0V (A) | 1A |
| Current +12.0V1 (A) | 17A |
| Current +12.0V2 (A) | 16A |
| Current +3.3V (A) | 30A |
| Current +5.0V (A) | 45A |
| Current +5.0Vsb (A) | 2.5A |
| Input Voltage | 115 ~ 230 |
| Input Current | 10 ~ 5.5 |
| Environmental | |
| Operating Temperature | 0° ~ 50° |
| Storage Temperature | -20° ~ 80° |
| Packaging Information | |
| Shipping (Package) Weight | 5.3 lb [2.4 kg] |
| What's in the Box | |
| Included in Package | 1 - 450W ATX Power Supply |
| 1 - Power Cord (NA) | |
| 1 - Instruction Manual | |
Related Products
Accessories
Downloads
Manual(s):
- ATX2POWERxxx.pdf
English
Data Sheet(s)
- ATX2POWER450_Datasheet.pdf
English - ATX2POWER450_Datasheet-ES.pdf
Español - ATX2POWER450_Datasheet-FR.pdf
Français - ATX2POWER450_Datasheet-IT.pdf
Italiano - ATX2POWER450_Datasheet-NL.pdf
Nederlands
























Follow us on Twitter |