350 Watt ATX12V 2.01 Dell Replacement Computer PC Power Supply
ATXPW350DELLReplace or upgrade to a 350W power supply for certain Dell computer systems
This 350 Watt ATX12V 2.01 Dell PC Power Supply is a reliable upgrade or replacement for many compatible Dell computers (see compatible models below). It offers dual 12V power rails to deliver stable power to demanding components, as well as both 20 and 24-pin ATX motherboard power connectors and a generous number of component connectors to ensure broad system compatibility.
Constructed of high quality components and designed to provide a long-lasting, durable power source for hard-working PCs, the 350 Watt ATX12V 2.01 Dell PC Power Supply is backed by StarTech.com's 2 year warranty and free lifetime technical support.
Dimension Series Models: 3000 / 3100 / 4600 / 4700 / 9100 / E310 / E510Optiplex Series Model: GX280
Power Edge Series Model: SC420
Precision Workstation Series Model: Model 370
The StarTech.com Advantage
- Dual 12V rail DC output provides support for Dell systems with updated motherboards and systems featuring more demanding components.
- Two SATA connectors for support of more SATA hard drives
Features
- ATX12V version 2.01 compliant
- EMI/RFI power filtration system provides low noise/ripple for super clean and stable power to all system components
- 80mm fan provides efficient cooling for the system and the power supply
- High quality connectors provide minimal resistance and enhanced electric conductivity
- Our power supplies are compatible with many of latest Intel P4 and AMD processors
- 20/24 split motherboard connector
- SATA connectors for SATA Hard Drive support
Applications
- Replacement 350W power supply, compatible with certain Dell PC’s(see model list on Overview page)
- Upgrade current Dell power supply for more power and support of upgraded 24-pin motherboards and SATA hard drives.
Product Numbers
| Dell Harmony | A2125383 |
| TechData Dis | 62071H |
| ASI Distribution USA | 81352 |
| D and H | ATXPW350DELL |
| Ingram Micro USA | N73828 |
| Synnex US | STA-ATXPW350DELL |
| UPC Code | 065030826501 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Fans | 1 - 80 mm |
| Fan Bearing Type | Sleeve Bearing |
| Connector(s) | |
| Output Connectors | 1 - ATX 12V P4 Power (4 pin; v 2.x) Male |
| 1 - ATX AUX Power (6 pin; v 1.x) Female | |
| 1 - ATX Split Power (20+4 pin; v 2.x) Male | |
| 1 - SP4 (4 pin; Small Drive Power) Female | |
| 2 - SATA Power (15 pin) Receptacle | |
| 3 - LP4 (4 pin; Molex Large Drive Power) Female | |
| Performance | |
| Output Power | 350W |
| MTBF | 100,000 Hours |
| Physical Characteristics | |
| Enclosure Type | Zinc-Plated Casing |
| Product Length | 5.9 in [150 mm] |
| Product Width | 5.5 in [140 mm] |
| Product Height | 3.4 in [86 mm] |
| Product Weight | 4.2 lb [1.9 kg] |
| Power | |
| Input Voltage Frequency | 50~60 Hz |
| Current -12.0V (A) | 0.8A |
| Current +12.0V1 (A) | 10A |
| Current +12.0V2 (A) | 15A |
| Current +3.3V (A) | 22A |
| Current +5.0V (A) | 21A |
| Current +5.0Vsb (A) | 2.5A |
| Input Voltage | 115 ~ 230 AC |
| Input Current | 8 ~ 4 A |
| Environmental | |
| Operating Temperature | 0° ~ 50° |
| Storage Temperature | -20° ~ 80° |
| Packaging Information | |
| Shipping (Package) Weight | 4.7 lb [2.1 kg] |
| What's in the Box | |
| Included in Package | 1 - 350 Watt Dell Power Supply |
| 1 - Standard power cable | |
| 1 - Instruction Manual | |
Certifications, Reports and Compatibility
Related Products
Accessories
Downloads
Manual(s):
- ATXPWxxxDELL.pdf
English
Data Sheet(s)
- ATXPW350DELL_Datasheet.pdf
English - ATXPW350DELL_Datasheet-ES.pdf
Español - ATXPW350DELL_Datasheet-FR.pdf
Français - ATXPW350DELL_Datasheet-IT.pdf
Italiano - ATXPW350DELL_Datasheet-NL.pdf
Nederlands


























Follow us on Twitter |