400 Watt ATX12V 2.01 Dell Replacement Computer PC Power Supply
ATXPW400DELLReplace or upgrade to a 400W power supply for certain Dell computer systems
This 400 Watt ATX12V 2.01 Dell PC Power Supply is a reliable upgrade or replacement for many compatible Dell computers (see compatible models below). It offers dual 12V power rails to deliver stable power to demanding components, as well as both 20 and 24-pin ATX motherboard power connectors and a generous number of component connectors to ensure broad system compatibility.
Constructed of high quality components and designed to provide a long-lasting, durable power source for hard-working PCs, the 400 Watt ATX12V 2.01 Dell PC Power Supply is backed by StarTech.com's 2 year warranty and free lifetime technical support.
The 400 Watt ATX12V 2.01 Dell PC Power Supply is compatible with standard ATX style versions of following:
Dimension Series Models: 1100 / 2200 / 2300 / 2350 / 2400 / 4300 / 4400 / 4500 / 4550 / 4600 / 8200 / 8250 / 8300 / 8400 / B100
Optiplex Series Models: 170L / GX60 / GX150 / GX240 / GX260 / GX270
Power Edge Series Models: 400SC / 600SC
Precision Workstation Series Model: Model 340 / 350
Smart Step Series Models: 100D / 150D
The StarTech.com Advantage
- Four SATA connectors for support of more SATA hard drives
- Inclusion of PCI Express Connector for support of next generation video cards not found in most other Dell replacement power supplies
- Dual 12V rail DC output provides support for Dell systems with updated motherboards and systems featuring more demanding components.
What's in the box
Features
- 20/24 split motherboard connector
- SATA connectors for SATA Hard Drive support
- PCI Express Connector for next generation video cards
- Our power supplies are compatible with many of latest Intel P4 and AMD processors
- High quality connectors provide minimal resistance and enhanced electric conductivity
- 80mm fan provides efficient cooling for the system and the power supply
- EMI/RFI power filtration system provides low noise/ripple for super clean and stable power to all system components
- ATX12V version 2.01 compliant
Applications
- Upgrade current Dell power supply for more power and support of upgraded 24-pin motherboards, SATA hard drives and PCI-E graphic card
- Replacement 400W power supply, compatible with many standard Dell ATX PC's (see model list on Overview page)
Product Numbers
| Dell Harmony | A1762868 |
| TechData Dis | 08725B |
| ASI Distribution USA | 81353 |
| D and H | ATXPW400DELL |
| Ingram Micro USA | L50060 |
| Synnex US | STA-ATXPW400DELL |
| UPC Code | 065030820271 |
Technical Specifications
| Warranty | 2 Years |
| Air Flow Rate | 32.3 |
| Carton Quantity | 6 |
| Connector Type(s) | 1 - ATX 12V P4 Power (4 pin; v 2.x) Female |
| Connector Type(s) | 1 - ATX Split Power (20+4 pin; v 2.x) Male |
| Connector Type(s) | 2 - SP4 (4 pin; Small Drive Power) Female |
| Connector Type(s) | 4 - LP4 (4 pin; Molex Large Drive Power) Female |
| Connector Type(s) | 4 - SATA Power (15 pin) Receptacle |
| Current +12.0V1 (A) | 14A |
| Current +12.0V2 (A) | 15A |
| Current +3.3V (A) | 30A |
| Current +5.0V (A) | 28A |
| Current +5.0Vsb (A) | 2.5A |
| Current -12.0V (A) | 1A |
| Enclosure Type | Zinc-Plated Casing |
| Fan Bearing Type | Sleeve Bearing |
| Fans | 1 - 80 mm |
| Input Current | 8 ~ 4 |
| Input Voltage | 115 ~ 230 |
| Input Voltage Frequency | 50~60 Hz |
| MTBF | 100000 |
| Operating Temperature | 0° ~ 50° |
| Output Connectors | 1 - PCI Express Power (6 pin; v 1.x) Female |
| Output Power | 400 |
| PCI Express Power Connector | 1 - Yes |
| Power Factor Correction | No |
| Product Height | 3.39 in [86 mm] |
| Product Length | 5.51 in [140 mm] |
| Product Weight | 4.75 lb [2.1 kg] |
| Product Width | 5.91 in [150 mm] |
| Shipping (Package) Weight | 4.86 lb [2.2 kg] |
| Storage Temperature | -20° ~ 80° |
Certifications, Reports and Compatibility
Related Products
Accessories




























Follow us on Twitter |