Professional 350 Watt ATX Computer PC Power Supply
ATXPOW350PROAdd a high performance 350W power supply to a standard ATX computer
A high performance and reliable upgrade or replacement power supply for desktop PCs.
The StarTech.com Professional series of power supplies provide a high-quality and reliable upgrade or replacement option for a variety of Intel or AMD-based ATX desktop computer systems. Compliant with the industry standard ATX specification and using the standard ATX form-factor, this power supply (PSU) can be used as a replacement or upgrade in a variety of popular OEM desktop systems.
Conforming to ATX revision 2.03, this power supply features a 20-pin ATX power connector for support for older, legacy computer systems, as well as some newer, low powered systems with it's ATX12V connector. High quality components and a built in 80mm dual ball-bearing cooling fan lend to a durable, heavy duty and reliable power supply, while being backed by StarTech.com's 3 year warranty and free lifetime technical support.
The StarTech.com Advantage
- Heavy-duty transformer designed to support high performance systems with several drives
- See Applications page for detailed list of supported eMachines and Gateway models
- High performance components and connectors are designed for extra long life and provide maximum system performance
- Dual ball bearing fan and heavy duty heatsink keeps your system running cool
What's in the box
Features
- Enclosure is constructed with an attractive shiny nickel plated casing
- Quad Protection Plus: Short Circuit Protection, Over Voltage Protection, Over Load Protection, Over Current Protection, and No Load Operation.
- ATX version 2.03 and ATX12V complaint
- Premium EMI/RFI power filtration system provides low noise/ripple for super clean and stable power to all system components
- Our power supplies are compatible with all leading processors including Pentium 4, AMD & Athlon XP
- TX3 Fan sensor connector allows the fan speed and operation status to be monitored thru the system bios
- Additional power connectors are provided to connect several drives
- Ball Bearing temperature controlled smart fan provides increased reliability, air flow and longer life
- High flow fan provides efficient cooling for the system and the power supply
- Provides a maximum output power of 350 watts
Applications
- Replacement for standard 250W & 300W ATX12V Power Supplies
- Offers extra current required by 2 GHz and faster CPUs
- Compatible with following Gateway Models:
DX100, B330 - More T-Series:
T2672, T2682, T2692, T2698, T2778, T2792, T2796, T2798, T2824, T2825, T2842, T2865, T2875, T2882, T2885, T2895, T3025, T3265, T4060, T4080, T4170, T4480, T4510, T4511, T4697, T6000 - T-Series (cont'd):
T2200, T2200SE, T2240, T2245, T2260, T2341, T2385, T2460, T2482, T2484, T2542, T2596, T2605, T2615, T2625, T2642 - Compatible with following eMachines T-Series Models:
T1140, T1150, T1220, T1221, T1300, T1360, T1440, T1600, T1740, T1742, T1782, T1840, T1842, T1860, T1862, T1980, T2040, T2042, T2080, T2082, T2085 - Compatible with following eMachines W-Series Models:
W1500, W1640, W1700, W1800, W2040, W2047, W2060, W2247, W2060, W2247, W2260, W2646, W2686, W2785, W2958, W4682, W4065 - Compatible with following eMachines S-Series Models:
S1642, S1862, S1940, S2482, S2485 - Compatible with following eMachines H-Series Models:
H2341, H2482, H2542, H2602, H2615, H2642, H2742, H2825, H2865 - Compatible with following eMachines D-Series Models:
D2046, D2244, D2246, D2266, D2346, D2386, D2586, D2685 - Compatible with following eMachines C-Series Models:
C1641, C1844, C1904, C2160, C2280, C2480, C2684, C2685, C2782, C2825 - Compatible with following eMachines A-Series Model:
A26EV17F - Replacement Power Supply for Bestec ATX-300-12E
Product Numbers
| Dell Harmony | A1154247 |
| TechData Dis | 04237B |
| ASI Distribution USA | 82903 |
| D and H | ATXPOW350PRO |
| Ingram Micro USA | C45658 |
| Synnex US | STA-ATXPOW350PRO |
| UPC Code | 065030798471 |
Technical Specifications
| Warranty | 3 Years |
| Air Flow Rate | 39.8 |
| Carton Quantity | 10 |
| Connector Type(s) | 1 - ATX Power (20 pin; v 1.x) Male |
| Connector Type(s) | 2 - SP4 (4 pin; Small Drive Power) Female |
| Current +12.0V1 (A) | 15 |
| Current +3.3V (A) | 28 |
| Current +5.0V (A) | 35 |
| Current +5.0Vsb (A) | 2.5 |
| Current -12.0V (A) | 0.8 |
| Current -5.0V (A) | 0.5 |
| Efficiency Rating | >65 |
| Fan Bearing Type | Ball Bearing |
| Fans | 1 - 80 mm |
| Input Current | 8~4 |
| Input Voltage | 115~230 |
| Max Inrush Current | 50 |
| MTBF | 100,000 |
| Noise Level | 32.6 |
| Operating Temperature | 0~50 |
| Output Connectors | 1 - ATX 12V P4 Power (4 pin; v 2.x) Male |
| Output Connectors | 2 - SATA Power (15 pin) Receptacle |
| Output Connectors | 4 - LP4 (4 pin; Molex Large Drive Power) Female |
| Output Power | 350 |
| Power Factor Correction | No |
| Product Height | 3.35 in [8.5 cm] |
| Product Length | 5.91 in [15 cm] |
| Product Weight | 4.28 lb [1.9 kg] |
| Product Width | 5.87 in [14.9 cm] |
| Shipping (Package) Weight | 4.8 lb [2.2 kg] |
| Storage Temperature | - 20~80 |
Certifications, Reports and Compatibility
Accessories



























Follow us on Twitter |