400 Watt ATX12V 2.01 Computer PC Power Supply w/ 20 & 24 Pin Connector
ATX2POWER400Replace or upgrade to a 400W power supply for a standard ATX computer
This high quality 400 Watt ATX12V 2.01 power supply offers a reliable PC power solution, with support for modern dual-core CPU designs as well as PCI Express and SATA device connections.
Compliant with ATX12V 2.01 revision standards, the power supply offers dual 12V power rails, and ensures broad compatibility with a 20/24 pin motherboard connection.
Designed to provide dependable, long-lasting power to your hard working AMD or Intel CPU based system, the 400 Watt PSU is backed by StarTech.com's 2 year warranty and free lifetime technical support.
The StarTech.com Advantage
- Smart fan adjusts speed to provide quieter operation while maintaining optimum cooling
- Heavy-duty transformer designed to support high performance systems with several drives
What's in the box
Features
- Sleeve Bearing provides increased reliability, air flow and longer life
- Rear power cut off switch
- Quad Protection: Short Circuit Protection, Over Power Protection, Over Voltage Protection and No Load Protection
- PCI Express Connector for next generation video cards
- Our power supplies are compatible with all leading processors including Pentium 4
- Industry’s leading safety approval ratings
- High quality connectors provide minimal resistance and enhanced electric conductivity
- High flow fan provides efficient cooling for the system and the power supply
- EMI/RFI power filtration system provides low noise/ripple for super clean and stable power to all system components
- ATX12V version 2.01 compliant
Applications
- Dual 12V rails are designed for demanding components.
- Offers extra current required by cutting-edge CPUs and peripherals
Product Numbers
| Dell Harmony | A0687698 |
| TechData Dis | 04097B |
| ASI Distribution USA | 81349 |
| D and H | ATX2POWER400 |
| Ingram Micro USA | H27738 |
| Synnex US | STA-ATX2POWER400 |
| UPC Code | 065030815703 |
Technical Specifications
| Warranty | 2 Years |
| Air Flow Rate | 32.3 |
| Carton Quantity | 6 |
| Connector Type(s) | 1 - ATX Split Power (20+4 pin; v 2.x) Male |
| Connector Type(s) | 2 - SATA Power (15 pin) Receptacle |
| Connector Type(s) | 2 - SP4 (4 pin; Small Drive Power) Female |
| Connector Type(s) | 6 - LP4 (4 pin; Molex Large Drive Power) Female |
| Current +12.0V1 (A) | 14A |
| Current +12.0V2 (A) | 15A |
| Current +3.3V (A) | 30A |
| Current +5.0V (A) | 28A |
| Current +5.0Vsb (A) | 2.5A |
| Current -12.0V (A) | 1A |
| Fan Bearing Type | Sleeve Bearing |
| Fans | 1 - 80 mm |
| Input Current | 8 ~ 4 |
| Input Voltage | 115 ~ 230 |
| Input Voltage Frequency | 50~60 Hz |
| MTBF | 100000 |
| Noise Level | 27.4 |
| Operating Temperature | 0° ~ 50° |
| Output Connectors | 1 - ATX 12V P4 Power (4 pin; v 2.x) Male |
| Output Connectors | 1 - PCI Express Power (6 pin; v 1.x) Female |
| Output Power | 400 |
| PCI Express Power Connector | 1 - Yes |
| Power Factor Correction | No |
| Product Height | 3.35 in [85 mm] |
| Product Length | 5.51 in [140 mm] |
| Product Width | 5.91 in [150 mm] |
| Shipping (Package) Weight | 5.17 lb [2.3 kg] |
| Storage Temperature | -20° ~ 80° |
Certifications, Reports and Compatibility
Related Products
Accessories


























Follow us on Twitter |