450 Watt Silent ATX12V 2.01 PC Computer Power Supply with 120mm Fan
ATX2POW450HSThis 450 Watt ATX12V 2.01 silent power supply is the perfect upgrade or replacement for powering your AMD or Intel based PC, including dual-core CPU designs.
With dual 12V power rails and premium EMI/RFI power filtration for low noise and ripple, this is the ideal PSU for delivering stable power to the most demanding devices.
The power supply features Quad+1 protection from short circuit, over power, over voltage and no-load situations, as well as a 12cm dual ball bearing fan for superior air flow, you can rest assured that this power supply will be as dependable as you need it to be.
Compliant with the ATX12V 2.01 form factor, the 450W PSU features a split 24/20 pin ATX connector for compatibility with existing standards, as well as a generous number of accessory connectors to maximize your configuration possibilities.
Backed by 2 year warranty, StarTech.com's 450 Watt ATX12V 2.01 power supply is designed for reliable performance.
The StarTech.com Advantage
- Improves system reliability by providing stable power to all components
- High performance components and connectors are designed for extra long life and provide maximum system performance
- Compatible with many single/multi-core Intel or AMD ATX12V 2.01 compatible systems and full sized ATX cases.
- Automatic temperature-controlled fan keeps the power supply quiet during low power demand
What's in the box
Features
- Two 12V power rails to deliver stable power to demanding devices
- Quad+1 protection against: short circuit, over power, over voltage, no load
- Premium EMI/RFI power filtration provides low noise and ripple for stable power delivery
- ATX12V 2.01 compliant and 24/20 pin split ATX connector for compatibility with existing standards
- Nickel-plated finish
- Generous number of accessory connectors
Applications
- The perfect choice for new system builds and upgrades, including dual core CPU (Pentium D, Core 2 Duo, Athlon 64 X2) system designs
- Ideal for adding PCI Express and SATA power support to existing computers
Technical Specifications
| Warranty | 2 Years |
| Carton Quantity | 6 |
| Connector Type(s) | 1 - ATX 12V P4 Power (4 pin; v 2.x) Male |
| Connector Type(s) | 1 - ATX Split Power (20+4 pin; v 2.x) Male |
| Connector Type(s) | 1 - Molex Fan (3 pin; TX3) Female |
| Connector Type(s) | 1 - PCI Express Power (6 pin; v 1.x) Male |
| Connector Type(s) | 2 - SP4 (4 pin; Small Drive Power) Female |
| Connector Type(s) | 4 - LP4 (4 pin; Molex Large Drive Power) Female |
| Connector Type(s) | 4 - SATA Power (15 pin) Plug |
| Current +12.0V1 (A) | 17A |
| Current +12.0V2 (A) | 16A |
| Current +3.3V (A) | 30A |
| Current +5.0V (A) | 45A |
| Current +5.0Vsb (A) | 2.5A |
| Current -12.0V (A) | 1A |
| Enclosure Type | Nickel-plated Steel |
| Fan Bearing Type | Ball Bearing |
| Fans | 1 - 120 mm |
| Input Current/Draw | 115V (10A), 230V (5.5A) |
| MTBF | 100,000 Hrs |
| Noise Level | 21.5 ~ 24.9 (Light to 50% Load @ 1800 RPM) |
| Product Height | 3.39 in [86 mm] |
| Product Length | 5.91 in [150 mm] |
| Product Weight | 4.53 lb [2 kg] |
| Product Width | 5.51 in [140 mm] |
| Shipping (Package) Weight | 5.17 lb [2.3 kg] |
Certifications, Reports and Compatibility
Related Products
Accessories

Follow us on Twitter |