Discontinued
Lithium CMOS CR2032 Coin Cell Battery for Computer Motherboards
RV2032This dependable lithium CMOS battery (cr2032) offers a cost-effective CMOS/RTC computer motherboard battery replacement.
Backed by 2-year warranty, this high quality replacement computer battery is designed and constructed to deliver reliable performance.
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Performance | |
| Battery Dimensions | Diameter 20mm x Thickness 3.2mm |
| Battery Type | Lithium |
| Voltage | DC 3V |
| Packaging Information | |
| Shipping (Package) Weight | 0.1 lb [0 kg] |
| What's in the Box | |
| Included in Package | 1 - CR2032 Lithium Thick Coin Cell Battery |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- RV2032_Datasheet.pdf
English - RV2032_Datasheet-ES.pdf
Español - RV2032_Datasheet-FR.pdf
Français - RV2032_Datasheet-IT.pdf
Italiano - RV2032_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |