6-32 Brass Motherboard Standoffs for ATX Computer Case - 15 Pack
STANDOFF632Install a motherboard into a computer case with #6-32 threaded mounts
$7.99 USD
In Stock: United States : 585 Canada : 71
This pack of 15 6-32 Brass Motherboard Standoffs are great to have on hand for building ATX computer systems.
The StarTech.com Advantage
- Keep handy #6-32 threaded standoffs commonly used in part to install motherboards into the computer chassis
Product Numbers
| Synnex US | STA-STANDOFF632 |
| UPC Code | 065030808682 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Head Pattern | Hex (barrel) |
| Thread Type(s) | #6-32 (outer) #6-32 (inner) |
| Physical Characteristics | |
| Materials | Brass |
| Packaging Information | |
| Package Quantity | 15 |
| Shipping (Package) Weight | 0.1 lb [0 kg] |
| What's in the Box | |
| Included in Package | 15 - #6-32 Standoff |
Certifications, Reports and Compatibility
Related Products
STANDOFFM3 M3 Brass Motherboard Standoffs - 15 Pack Install a motherboard into a computer case with M3 threaded mounts
$7.99
Downloads
Data Sheet(s)
- STANDOFF632_Datasheet.pdf
English - STANDOFF632_Datasheet-ES.pdf
Español - STANDOFF632_Datasheet-FR.pdf
Français - STANDOFF632_Datasheet-IT.pdf
Italiano - STANDOFF632_Datasheet-NL.pdf
Nederlands











Follow us on Twitter |