M3 Brass Motherboard Standoffs - 15 Pack
STANDOFFM3Install a motherboard into a computer case with M3 threaded mounts
$7.99 USD
In Stock: United States : 0 Canada : 5
The Startech.com STANDOFFM3 is the right solution for mounting your motherboard to your AT-style PC Case. This pack of 15x M3 Brass standoffs are handy for building any computer systems.
What's in the box
Product Numbers
| Synnex US | STA-STANDOFFM3 |
| UPC Code | 065030808699 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty | 2 Years |
| Carton Quantity | 200 |
| Head Pattern | Hex (barrel) |
| Materials | Brass |
| Package Quantity | 15 |
| Shipping (Package) Weight | 0.07 lb [0 kg] |
| Thread Type(s) | M3 (outer) M3 (inner) |
Certifications, Reports and Compatibility
Related Products
STANDOFF632 6-32 Brass Motherboard Standoffs for ATX Computer Case - 15 Pack Install a motherboard into a computer case with #6-32 threaded mounts
$7.99








Follow us on Twitter |