4U Black Steel Rackmount Server Case with 450W P4 Power Supply
RMC4450This 4U Rackmount Server Case/Industrial PC case (IPC) features a 1mm steel chassis that lets you keep your rackmounted industrial PCs or servers protected from dust and damage while allowing superior airflow to ensure reliable, stable operation even in harsh industrial environments.
Providing a reliable, pre-installed 450W Pentium 4-compatible power supply, the rackmount server case can accommodate up to two more 60mm fans in the rear of the chassis to add cooling capability as needed based on case contents.
The StarTech.com Advantage
- Air filters prevent dust from accumulating in the system, improving reliability
- Protects PC components from physical harm in a secure all-metal rack-mounted enclosure
- Superior air-flow allows the PC to operate reliably in hotter environments
Features
- 120mm front fan with air filter provides plenty of clean air circulation. Can accommodate up to two additional 60mm fans in rear.
- A reliable 450 Watt Pentium 4 compatible power supply provides plenty of power to system components
- Adjustable I/O card holders prevent cards from becoming unseated in their slots
- Full front panel lockable protective door
- Rugged 1mm SECC steel construction
- Temperature and fan failure LEDs warn of possible impending system failure
Applications
- Industrial automation control PCs
- Industrial servers
- Industrial workstation PCs
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Number of external 3.5 inch bays | 1 |
| Number of internal 3.5 inch bays | 1 |
| Number of external 5.25 inch bays | 3 |
| Fans | 1 - 120 mm |
| Performance | |
| Case Entry | 2 screws |
| Fan Filter | Washable foam |
| Front Door | Full Front Lockable |
| General Specifications | Also available, is our RMC4000I 4U rackmount case with your choice of Power Supply |
| Power Supply | 450W ATX Pentium 4 Ready |
| Physical Characteristics | |
| Color | Black |
| Enclosure Type | Steel |
| Enclosure Thickness | 0 in [1 mm] |
| Product Length | 18.5 in [47 cm] |
| Product Width | 19 in [48.3 cm] |
| Product Height | 7 in [17.7 cm] |
| Product Weight | 38.7 lb [17.5 kg] |
| Indicators | |
| LED Indicators | 1 - Fan failure warning |
| 1 - Hard drive activity | |
| 1 - Power | |
| 1 - Temperature warning | |
| Power | |
| Output Power | 450 |
| Packaging Information | |
| Shipping (Package) Weight | 37.8 lb [17.1 kg] |
| What's in the Box | |
| Included in Package | 1 - 4U Rackmount Pc Case 450W P4 6 Bay |
Certifications, Reports and Compatibility
Accessories
Downloads
Data Sheet(s)
- RMC4450_Datasheet.pdf
English - RMC4450_Datasheet-ES.pdf
Español - RMC4450_Datasheet-FR.pdf
Français - RMC4450_Datasheet-IT.pdf
Italiano - RMC4450_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |