Replacement Power Reset LED Wire Kit for ATX Case Front Bezel
BEZELWRKITReplace the Power and Reset switches and LEDs on the front of a ATX computer case
This Power/Reset LED wire kit is suitable for replacing burnt out LEDs and switches on a PC (ATX) Case Front panel.
The five-piece kit comes with two switches (Power, Reset) and three LEDs (Power, Hard Drive Activity, Sleep). Each switch and LED is clearly labeled to make installation easy.
The replacement Power/Reset LED wire kit offers a cost-effective way to keep your ATX computer case working the way it did when first purchased, without the expense of a new case.
The StarTech.com Advantage
- Conveniently labeled motherboard connectors
- Replaces burnt out status leds on ATX cases
What's in the box
Features
- Reports on the your hard drive activity, power, and system sleep status
Applications
- System maintenance
Product Numbers
| ASI Distribution USA | 109706 |
| Ingram Micro USA | Y71458 |
| Synnex US | STA-BEZELWRKIT |
| UPC Code | 065030805742 |
Technical Specifications
| Warranty | Lifetime |
| Carton Quantity | 130 |
| Motherboard Connectors | Power LED(3-pin) Sleep LED(2-pin) HDD LED(2-pin) Power Switch(2-pin) Reset Switch(2-pin) |
| Product Length | 20 in [508 mm] |
| Shipping (Package) Weight | 0.07 lb [0 kg] |
| Switches | 1 x Power 1 x Reset |
| LED Indicators | 1 - HDD Activity (Green) |
| LED Indicators | 1 - Power(Green) |
| LED Indicators | 1 - Sleep (Yellow) |
Certifications, Reports and Compatibility

















Follow us on Twitter |