CHECKOUT Your Cart: Empty

20 and 24 Pin ATX Power Supply Tester

PSUTEST20

Test both 20 and 24-pin ATX power supplies to see if they are dead

$9.99 USD
Quantity:

Reseller Pricing Available:
Create an Account


Volume Order? Request a quote

In Stock: United States : 0 Canada : 7
Prices may be lower from Resellers: View all Resellers View all Distributors

Government/Education

Retailer


Find a Reseller in your area

This 20/24 Pin ATX Power Supply Tester offers a convenient way to check this power supply functions on hand, to save time and possible expense.

The ATX Power supply tester offers a built-in 25W 5.4ohm load to generate steady outputs, +5V, +3.3V and 12V leads for volt metering, making output voltages easy to check.

With straightforward LED indication to let you know your Power Supply is functioning properly, the ATX power supply tester offers the perfect solution for saving time and ensuring system stability.

What's in the box

Features
  • +5V, +3.3V & 12V leads for volt metering to check output voltages
  • POWER_OK green LED provides simple indication that power supply is working
  • Built-in 25W 5.4 ohm load generates steady outputs for comprehensive testing
  • Allows quick and easy testing of ATX power supplies
Applications
  • Save diagnostic time with our universal ATX Power Supply Tester
Product Numbers
TechData Dis 07426B
ASI Distribution USA 88367
D and H PSUTEST20
Ingram Micro USA K51773
Synnex US STA-PSUTEST20
UPC Code 065030816922
Product appearance and specifications are subject to change without notice.

Technical Specifications

Warranty Lifetime
Carton Quantity 200
Product Height 0.59 in [15 mm]
Product Length 8.11 in [206 mm]
Product Weight 2.47 oz [70 g]
Product Width 2.09 in [53 mm]
Shipping (Package) Weight 0.15 lb [0.1 kg]
Certifications, Reports and Compatibility

Downloads

Data Sheet
PSUTEST20.pdf